Introduction

Introduction 1:

EtherCAT P Box, 2-channel motion interface, DC motor, 48 VDC, 3.5 A, M12, with incremental encoder

The EPP7342-0002 EtherCAT P Box enables direct operation of two DC motors.

The speed or position is specified by the automation device via a 16-bit value. By connection of an incremental encoder (24 VDC, single-ended), a simple servo axis can be realised. The output stage is protected against overload and short-circuit. The EtherCAT P Box has two channels that indicate their signal state via light emitting diodes. The LEDs enable quick local diagnosis.

Quick links