Digital inputs and outputs: X03

Pin assignment

M12 socket

Pin

Function

Symbol

Core color 1)

Digital inputs and outputs: X03 1:

1

Auxiliary voltage 24 VDC

+24 V Us

brown

2

Digital input B

Input B

white

3

Ground

GND

blue

4

Digital input A

Input A

black

5

Digital output

OUT

gray

1) The core colors apply to M12 cables from Beckhoff: ZK2000-5xxx, ZK2000-6xxx, ZK2000-7xxx

Connection example

Digital inputs and outputs: X03 2: