Configuring the process image

In the factory settings, only the process data objects for the following functions are enabled in the process image:

If you need further functions for your application, enable the corresponding process data objects:

Configuring the process image 1:
1. Double-click EPP6090-0000 in the "Solution Explorer".
2. Click on the "Process Data" tab.
3. In the "Sync Manager" box, click "Outputs".
4. In the "PDO Assignment" box, check the checkboxes next to all required process data objects 0x16… .
See table below, "Outputs" column.
5. In the "Sync Manager" box, click "Inputs"
6. In the "PDO Assignment" box, check the checkboxes next to all required process data objects 0x1A… .
See table below, "Inputs" column.

Function

Required process data objects

Outputs

Inputs

Display

0x1600

DIS Outputs

-

-

Navigation switch

-

-

0x1A00

DIS inputs

Operating hour counter

-

-

0x1A05

UCP Inputs operating time

Timer 1, Counter 1

0x1601

UCP Outputs Channel 1

0x1A01

UCP Input Channel 1

Timer 2, Counter 2

0x1602

UCP Outputs Channel 2

0x1A02

UCP Input Channel 2

Timer 3, Counter 3

0x1603

UCP Outputs Channel 3

0x1A03

UCP Input Channel 3

Timer 4, Counter 4

0x1604

UCP Outputs Channel 4

0x1A04

UCP Input Channel 4