Connectors

Connectors 1:
M12 socket

M12 sockets X01 and X03

Pin

Core color

RS422

RS485

Signal

Description

Signal

Description

1

brown

Tx -

send data

- / A

Inverted data line

2

white

Tx +

send data

+ / B

Non-inverted data line

3

blue

Rx -

receive data

do not connect

4

black

Rx +

receive data

do not connect

5

grey

Shield

Shield

Shield

Shield

Connectors 2:

RS485 bus structure - use termination resistors

A linear bus with more than two devices can be set-up in RS485 mode. To prevent reflections during the data transmission, it is necessary to terminate the line ends of the bus cable with resistors (120 Ω).

Connectors 3:

The signal designations "A" and "B" are not clear

With some devices the designations of the data lines "A" and "B" are swapped.