Connectors

Connectors 1:
M12 socket

M12 sockets X02 and X04

Pin

Wire color

Signal

Description

1

brown

VCC

5 VDC Supply voltage output

2

white

TxD

Send data

3

blue

GNDISO

Ground

4

black

RxD

Receive data

5

gray

Shield

Shield