Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

Technical data

EPP6001-0002

Fieldbus

     Fieldbus

EtherCAT

     Connection

EtherCAT P: Combined connection for EtherCAT and supply voltages

Input: 1 x M8 socket, 4-pin, P-coded
Downstream connection: 1 x M8 socket, 4-pin, P-coded

Supply voltages

     Connection

See Fieldbus connection

     Control voltage US

          Nominal voltage

24 VDC (-15 % / +20 %)

          Sum current

max. 3 A 1)

          Consumers

• Module electronics: 100 mA

• Remote communication station (e.g. barcode scanner)

• Loads at digital outputs

     Peripheral voltage UP

          Nominal voltage

24 VDC (-15 % / +20 %)

          Sum current

max. 3 A 1)

          Current consumption from UP

None. UP is only forwarded.

Serial interface

     Number of channels

1

     Interface type

Parameterizable:

  • RS232
  • RS422
  • RS485

     Connection

RS232: 1x M12 socket

RS422: 2x M12 socket

RS485: 1x M12 socket

     End device supply voltage 2)

5 VDC from the control voltage US

max. 1 A, short-circuit proof

     Cable length

RS232: max. 15 m

RS422/RS485: max. 1,000 m

     Data transfer rate

Parameterizable:

300 .. 115,200 baud (bit/s)

     Data format

Parameterizable:

8N1, 7E1, 7O1, 8N1, 8E1, 8O1, 7E2, 7O2, 8N2, 8E2, 8O2

     Bit distortion

< 3 %

1) Sum current of consumers and power transmission.

2) Supply voltage available at the connections of the serial interface.

Technical data

EPP6001-0002

Digital inputs/outputs

     Number

2

     Connection

1x M12 socket

     I/O supply voltage 3)

24 VDC from the control voltage US

max. 0.5 A, short-circuit proof

     Input specification

          Characteristics

Type 3 according to EN 61131-2, compatible with type 1

          Input filter

10 µs

          Signal voltage “0”

-3 .. +5 VDC

          Signal voltage "1"

+11 .. +30 VDC

          Input current

3 mA at 24 VDC

     Output specification

          Load type

ohmic, inductive, lamp load

          Nominal voltage

24 VDC (-15%/+20%) from the control voltage US

          Output current

max. 0.5 A per channel, short-circuit proof

Environmental conditions

     Ambient temperature during operation

-25…+60 °C
-25…+55 °C according to cULus

     Ambient temperature during storage

-40…+85 °C

     Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional checks

     EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

     Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Mechanics

     Weight

approx. 165 g

     Installation position

variable

Approvals and conformity

     Approvals

CE, cULus

3) Supply voltage available at the connection of the digital inputs/outputs.