Profile-specific objects (0x6000-0xFFFF)

The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.

Index 6000 AI Inputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

AI Inputs Ch.1

 

UINT8

RO

0x11 (17dec)

6000:01

Underrange

Underrange event active

BOOLEAN

RO

0x00 (0dec)

6000:02

Overrange

Overrange event active

BOOLEAN

RO

0x00 (0dec)

6000:03

Limit 1

Bit 0 = 1bin

Value greater than limit 1

BIT2

RO

0x00 (0dec)

Bit 1 = 1bin

Value less than limit 1

6000:05

Limit 2

Bit 0 = 1bin

Value greater than limit 2

BIT2

RO

0x00 (0dec)

Bit 1 = 1bin

Value less than limit 2

6000:07

Error

Bit set when Over- or Underrange

BOOLEAN

RO

0x00 (0dec)

6000:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6000:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dec)

6000:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dec)

6000:11

Value

 

INT16

RO

0x0000 (0dec)

Index 6010 AI Inputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

6010:0

AI Inputs Ch.2

 

UINT8

RO

0x11 (17dec)

6010:01

Underrange

Underrange event active

BOOLEAN

RO

0x00 (0dec)

6010:02

Overrange

Overrange event active

BOOLEAN

RO

0x00 (0dec)

6010:03

Limit 1

Bit 0 = 1bin

Value greater than limit 1

BIT2

RO

0x00 (0dec)

Bit 1 = 1bin

Value less than limit 1

6010:05

Limit 2

Bit 0 = 1bin

Value greater than limit 2

BIT2

RO

0x00 (0dec)

Bit 1 = 1bin

Value less than limit 2

6010:07

Error

Bit set when Over- or Underrange

BOOLEAN

RO

0x00 (0dec)

6010:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6010:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dec)

6010:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dec)

6010:11

Value

 

INT16

RO

0x0000 (0dec)

Index 7020 AO Outputs Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

7020:0

AO Outputs Ch.3

 

UINT8

RO

0x11 (17dec)

7020:11

Analog output

Analog output data

INT16

RO

0x0000 (0dec)

Index 7030 AO Outputs Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

7030:0

AO Outputs Ch.4

 

UINT8

RO

0x11 (17dec)

7030:11

Analog output

Analog output data

INT16

RO

0x0000 (0dec)

Index 800E AI Internal data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800E:0

AI Internal data Ch.1

 

UINT8

RO

0x01 (1dec)

800E:01

ADC raw value

 

INT16

RO

0x0000 (0dec)

Index 800F AI Vendor data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

AI Vendor data Ch.1

 

UINT8

RO

0x06 (6dec)

800F:01

R0 offset

 

INT16

RW

0x0000 (0dec)

800F:02

R0 gain

 

INT16

RW

0x4000 (16384dec)

800F:03

R1 offset

 

INT16

RW

0x0000 (0dec)

800F:04

R1 gain

 

INT16

RW

0x4000 (16384dec)

800F:05

R2 offset

 

INT16

RW

0x0000 (0dec)

800F:06

R2 gain

 

INT16

RW

0x4000 (16384dec)

Index 801E AI Internal data Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

801E:0

AI Internal data Ch.2

 

UINT8

RO

0x01 (1dec)

801E:01

ADC raw value

 

INT16

RO

0x0000 (0dec)

Index 801F AI Vendor data Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

AI Vendor data Ch.2

 

UINT8

RO

0x06 (6dec)

801F:01

R0 offset

 

INT16

RW

0x0000 (0dec)

801F:02

R0 gain

 

INT16

RW

0x4000 (16384dec)

801F:03

R1 offset

 

INT16

RW

0x0000 (0dec)

801F:04

R1 gain

 

INT16

RW

0x4000 (16384dec)

801F:05

R2 offset

 

INT16

RW

0x0000 (0dec)

801F:06

R2 gain

 

INT16

RW

0x4000 (16384dec)

Index 802E AO Internal data Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

802E:0

AO Internal data Ch.3

 

UINT8

RO

0x01 (1dec)

802E:01

DAC raw value

This is the raw DAC value.

UINT16

RO

0x0000 (0dec)

Index 802F AO Vendor data Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

802F:0

AO Vendor data Ch.3

 

UINT8

RO

0x06 (6dec)

802F:01

R0 Calibration Offset

Vendor calibration: Offset for +/-10 V

INT16

RW

0x0000 (0dec)

802F:02

R0 Calibration Gain

Vendor calibration: Gain for +/-10 V

UINT16

RW

0x4000 (16384dec)

802F:03

R1 Calibration Offset

Vendor calibration: Offset for 0-20 mA

INT16

RW

0x0000 (0dec)

802F:04

R1 Calibration Gain

Vendor calibration: Gain for 0-20 mA

UINT16

RW

0x4000 (16384dec)

802F:05

R2 Calibration Offset

Vendor calibration: Offset for 4-20 mA

INT16

RW

0x0000 (0dec)

802F:06

R2 Calibration Gain

Vendor calibration: Gain for 4-20 mA

UINT16

RW

0x4000 (16384dec)

Index 803E AO Internal data Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

803E:0

AO Internal data Ch.4

 

UINT8

RO

0x01 (1dec)

803E:01

DAC raw value

This is the raw DAC value.

UINT16

RO

0x0000 (0dec)

Index 803F AO Vendor data Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

803F:0

AO Vendor data Ch.4

 

UINT8

RO

0x06 (6dec)

803F:01

R0 Calibration Offset

Vendor calibration: Offset for +/-10 V

INT16

RW

0x0000 (0dec)

803F:02

R0 Calibration Gain

Vendor calibration: Gain for +/-10 V

UINT16

RW

0x4000 (16384dec)

803F:03

R1 Calibration Offset

Vendor calibration: Offset for 0-20 mA

INT16

RW

0x0000 (0dec)

803F:04

R1 Calibration Gain

Vendor calibration: Gain for 0-20 mA

UINT16

RW

0x4000 (16384dec)

803F:05

R2 Calibration Offset

Vendor calibration: Offset for 4-20 mA

INT16

RW

0x0000 (0dec)

803F:06

R2 Calibration Gain

Vendor calibration: Gain for 4-20 mA

UINT16

RW

0x4000 (16384dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0004 (4dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

 

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

 

UINT8

RW

0x04 (4dec)

F010:01

SubIndex 001

 

UINT32

RW

0x0000012C (300dec)

F010:02

SubIndex 002

 

UINT32

RW

0x0000012C (300dec)

F010:03

SubIndex 003

 

UINT32

RW

0x00000190 (400dec)

F010:04

SubIndex 004

 

UINT32

RW

0x00000190 (400dec)