Measuring range

Measuring range 1:

Misinterpretation of the measured values possible

In the factory setting the "Extended Range" mode is enabled.

In "Extended Range" mode the measuring range is slightly larger than the nominal measuring range. The value 0x7FFF corresponds to approximately 107% of the full scale value.

The measuring range can be selected individually for each analog input.

Set the measuring range in the CoE parameters "Input Type":

Channel

"Input Type"

1

0x801D:11

2

0x802D:11

Possible values for EPP4304-1002

Value

Measuring range

2dec (factory setting)

U ±10V

14dec

U 0-10V

Possible values for EPP4314-1002

Value

Measuring range

16dec

I ±10 mA

17dec (factory setting)

I ±20 mA

18dec

I 0-20 mA

19dec

I 4-20 mA

The specifications for the individual measuring ranges can be found in the chapter Analog inputs.

Example

Measuring range 2: