Analog outputs

Technical data

EPP4304-1002

EPP4314-1002

Number

2

2

Output signal ranges

Digital resolution

16 bit, including sign

16 bit, including sign

Output error

< 0.1 % of the full scale value of the signal range

< 0.1 % of full scale value of the signal range at an ambient temperature of 0 ... +55 °C.

< 0.2 % of full scale value of the signal range at an ambient temperature < 0 °C or > 55 °C

Load resistor / load

> 5 kΩ

max. 500 Ω

Short-circuit proof

Yes

Yes

Largest short-term deviation during a specified electrical interference test

5 % of the full scale value of the signal range

1.5 % of the full scale value of the signal range