2 and 4-wire resistance measurement

Whether a measurement is executed as a 2 or 4-wire measurement is determined by the connection points at which the measurement takes place. A comparison value is stored in the firmware for both measuring methods.

2 and 4-wire resistance measurement 1:
Resistance measurement with a 4-wire, 3-wire and 2-wire connection technique

The box uses the following calculation rule:

2 and 4-wire resistance measurement 2:
Data flow: resistance measurement with a 2 and 4-wire connection technique

With the values:

 

Index in the CoE directory with
n: channel number with 0 ≤ n ≤ 3 (channel 1 - 4)

X: Raw value

0x80nE:01

 

Pt100

Pt1000

2-wire

4-wire

2-wire

4-wire

Gv: Vendor Gain

0x80nF:04

0x80nF:06

0x80nF:0A

0x80nF:0C

Ov: Vendor Offset

0x80nF:03

0x80nF:05

0x80nF:09

0x80nF:0B

YR: Output value in 1/256 Ω

0x80nE:02

2 and 4-wire resistance measurement 3:

Overflow YR after 16 bits

This value is only for fault finding. The register overflows after 16 bits, i.e. at 65536.