Process image

EPP2338-x001

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 1:

 

X01

4

Process image 2:Channel 1
Process image 3: Input

Process image 4: Channel 9
Process image 5: Output

X02

4

Process image 6:Channel 2
Process image 7: Input

Process image 8: Channel 10
Process image 9: Output

X03

4

Process image 10:Channel 3
Process image 11: Input

Process image 12: Channel 11
Process image 13: Output

X04

4

Process image 14:Channel 4
Process image 15: Input

Process image 16: Channel 12
Process image 17: Output

X05

4

Process image 18:Channel 5
Process image 19: Input

Process image 20: Channel 13
Process image 21: Output

X06

4

Process image 22:Channel 6
Process image 23: Input

Process image 24: Channel 14
Process image 25: Output

X07

4

Process image 26:Channel 7
Process image 27: Input

Process image 28: Channel 15
Process image 29: Output

X08

4

Process image 30:Channel 8
Process image 31: Input

Process image 32: Channel 16
Process image 33: Output

EPP2338-x002

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 34:

 

X01 / X02

2

Process image 35:Channel 2
Process image 36: Input

Process image 37: Channel 10
Process image 38: Output

4

Process image 39:Channel 1
Process image 40: Input

Process image 41: Channel 9
Process image 42: Output

X03 / X04

2

Process image 43:Channel 4
Process image 44: Input

Process image 45: Channel 12
Process image 46: Output

4

Process image 47:Channel 3
Process image 48: Input

Process image 49: Channel 11
Process image 50: Output

X05 / X06

2

Process image 51:Channel 6
Process image 52: Input

Process image 53: Channel 14
Process image 54: Output

4

Process image 55:Channel 5
Process image 56: Input

Process image 57: Channel 13
Process image 58: Output

X07 / X08

2

Process image 59:Channel 8
Process image 60: Input

Process image 61: Channel 16
Process image 62: Output

4

Process image 63:Channel 7
Process image 64: Input

Process image 65: Channel 15
Process image 66: Output