Product overview

The following tables show the products described in this documentation and the main distinguishing features.

Digital outputs

Module

Signal
connection

Number of
outputs

Output current per channel

Diagnosis

Distributed Clocks

EPP2008-0001

8 x M8

8

0.5 A

-

-

EPP2008-0002

4 x M12

8

0.5 A

-

-

EPP2008-0022

8 x M12

8

0.5 A

-

-

EPP2028-0001

8 x M8

8

2 A

-

-

EPP2028-0002

4 x M12

8

2 A

-

-

EPP2038-0001

8 x M8

8

2 A

Yes

-

EPP2038-0002

4 x M12

8

2 A

Yes

-

EPP2809-0021

16 x M8

16

0.5 A

-

-

EPP2809-0022

8 x M12

16

0.5 A

-

-

EPP2816-0003

2 x ZS2001

16

0.5 A

Yes

Yes

EPP2816-0004

1 x M16

16

0.5 A

Yes

Yes

EPP2816-0008

1 x D-sub 25

16

0.5 A

Yes

Yes

EPP2816-0010

2 x D-sub 9

16

0.5 A

Yes

Yes

EPP2817-0008

1 x D-sub 25

24

0.5 A

Yes

Yes

Digital inputs and outputs

Module

Signal
connection

Number of
outputs

Output current per channel

Diagnosis

Number
inputs

Input
filter

EPP2308-0001

8 x M8

4

0.5 A

-

4

3.0 ms

EPP2308-0002

4 x M12

4

0.5 A

-

4

3.0 ms

EPP2316-0003

2 x ZS2001

8

0.5 A

Yes

8

10 µs

EPP2316-0008

1 x D-sub 25

8

0.5 A

Yes

8

10 µs

EPP2318-0001

8 x M8

4

0.5 A

-

4

10 µs

EPP2318-0002

4 x M12

4

0.5 A

-

4

10 µs

EPP2328-0001

8 x M8

4

2 A

-

4

3.0 ms

EPP2328-0002

4 x M12

4

2 A

-

4

3.0 ms

Digital inputs/outputs

Module

Signal
connection

Number of inputs/
outputs

Output current per channel

Diagnosis

Input filter

EPP2334-0061

4 x M8

4

0.5 A

-

10 µs

EPP2338-0001

8 x M8

8

0.5 A

-

10 µs

EPP2338-0002

4 x M12

8

0.5 A

-

10 µs

EPP2338-1001

8 x M8

8

0.5 A

-

3.0 ms

EPP2338-1002

4 x M12

8

0.5 A

-

3.0 ms

EPP2338-2002

4 x M12

8

0.5 A

-

10 µs

EPP2339-0003

2 x ZS2001

16

0.5 A

-

3.0 ms

EPP2339-0021

16 x M8

16

0.5 A

-

3.0 ms

EPP2339-0022

8 x M12

16

0.5 A

-

3.0 ms

EPP2349-0021

16 x M8

16

0.5 A

-

10 µs

EPP2349-0022

8 x M12

16

0.5 A

-

10 µs

Relay outputs

Module

Signal
connection

Number of
outputs

Output current per channel

Diagnosis

EPP2624-0002

4 x M12

4

0.5 AAC  /  2 ADC

-