Process image

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 1:

 

X01

4

Process image 2:Channel 1
Process image 3: Input

Process image 4: Channel 5
Process image 5: Output

X02

4

Process image 6:Channel 2
Process image 7: Input

Process image 8: Channel 6
Process image 9: Output

X03

4

Process image 10:Channel 3
Process image 11: Input

Process image 12: Channel 7
Process image 13: Output

X04

4

Process image 14:Channel 4
Process image 15: Input

Process image 16: Channel 8
Process image 17: Output