Process image

Process image in TwinCAT

 

Connector

Contact

Input variable

Process image 1:

 

X01 / X02

2

Process image 2: Channel 2
Process image 3: Input

4

Process image 4: Channel 1
Process image 5: Input

X03 / X04

2

Process image 6: Channel 4
Process image 7: Input

4

Process image 8: Channel 3
Process image 9: Input

X05 / X06

2

Process image 10: Channel 6
Process image 11: Input

4

Process image 12: Channel 5
Process image 13: Input

X07 / X08

2

Process image 14: Channel 8
Process image 15: Input

4

Process image 16: Channel 7
Process image 17: Input