Parameters

Measuring range

CoE index 8080:11 „Range“

Value

Measuring range

03dec (default)

+/- 2 g

04dec

+/- 4 g

05dec

+/- 8 g

06dec

+/- 16 g

Sampling rate

CoE index 8080:0D „Mode“

Value

Sampling rate

04dec

1 Hz

05dec

10 Hz

06dec

25 Hz

07dec

50 Hz

08dec

100 Hz

09dec

250 Hz

10dec

400 Hz

11dec

1600 Hz

12dec (default)

5000 Hz

Presentation of the measured values

CoE index 8080:1D „Presentation“

Value

Format designation

Description

03dec (default)

Raw Values

The measured acceleration values are output as raw values.

04dec

Horizontal Off-Axis Angle

The measured acceleration values are converted into inclination angles.

05dec

milli G (mG)

The measured acceleration values are output in mg.