Documentation issue status
Version | Comment |
---|---|
1.3 |
|
1.2 |
|
1.1 |
|
1.0.9 |
|
1.0.2 |
|
1.0.1 |
|
1.0.0 |
|
0.5 |
|
Firmware and hardware versions
This documentation refers to the firmware and hardware version that was applicable at the time the documentation was written.
The module features are continuously improved and developed further. Modules having earlier production statuses cannot have the same properties as modules with the latest status. However, existing properties are retained and are not changed, so that older modules can always be replaced with new ones.
The firmware and hardware version (delivery state) can be found in the batch number (D-number) printed on the side of the EtherCAT Box.
Syntax of the batch number (D-number)
D: WW YY FF HH WW - week of production (calendar week) | Example with D no. 29 10 02 01: 29 - week of production 29 |
Further information on this topic: Version identification of EtherCAT devices.