Object Overview - EPI2338-0001

Object Overview - EPI2338-0001 1:

IO-Link IODD Device Description

The display corresponds to the display of the IO-Link device parameters. It is advisable to download the latest IO-Link IODD device description files from the Download section of the Beckhoff website and install them according to the installation instructions.

The object overview of EPI2338-0001 is listed below as an example.

Subindex

Name

Flags

Default value

0x0000:00

Direct Parameters 1

0x0000:01

Reserved

RO

0

0x0000:02

Master Cycle Time

RO

5

0x0000:03

Min Cycle Time

RO

5

0x0000:04

M-Sequence Capability

RO

1

0x0000:05

IO-Link Version ID

RO

17

0x0000:06

Process Data Input Length

RO

16

0x0000:07

Process Data Output Length

RO

16

0x0000:08

Vendor ID 1

RO

0x0120

0x0000:09

Vendor ID 2

RO

0x0120

0x0000:0A

Device ID 1

RO

0x233900

0x0000:0B

Device ID 2

RO

0x233900

0x0000:0C

Device ID 3

RO

0x233900

0x0000:0D

Reserved

RO

255

0x0000:0E

Reserved

RO

255

0x0000:0F

Reserved

RO

255

0x0000:10

System Command

RO

255

Subindex

Name

Flags

Default value

0x0001:00

Direct Parameters 2

0x0001:01

Device Specific Parameter 1

RW

0

0x0001:02

Device Specific Parameter 2

RW

0

0x0001:03

Device Specific Parameter 3

RW

0

0x0001:04

Device Specific Parameter 4

RW

0

0x0001:05

Device Specific Parameter 5

RW

0

0x0001:06

Device Specific Parameter 6

RW

0

0x0001:07

Device Specific Parameter 7

RW

0

0x0001:08

Device Specific Parameter 8

RW

0

0x0001:09

Device Specific Parameter 9

RW

0

0x0001:0A

Device Specific Parameter 10

RW

0

0x0001:0B

Device Specific Parameter 11

RW

0

0x0001:0C

Device Specific Parameter 12

RW

0

0x0001:0D

Device Specific Parameter 13

RW

0

0x0001:0E

Device Specific Parameter 14

RW

0

0x0001:0F

Device Specific Parameter 15

RW

0

0x0001:10

Device Specific Parameter 16

RW

0

Subindex

Name

Flags

Default value

0x0002

Standard Command

RW

0

Subindex

Name

Flags

Default value

0x000C:00

Device Access Locks

0x000C:01

Parameter (write) Access Lock

RW

0

0x000C:02

Data Storage Lock

RW

0

0x000C:03

Local Parameterization Lock

RW

0

0x000C:04

Local User Interface Lock

RW

0

Subindex

Name

Flags

Default value

0x0010

Vendor Name

RO

Beckhoff Automation GmbH & Co. KG

0x0011

Vendor Text

RO

www.beckhoff.com

0x0012

Product Name

RO

EPI2338-0001

0x0013

Product ID

RO

EPI2338-0001

0x0014

Product Text

RO

8 DIO Module

0x0015

Serial Number

RO

00000000

0x0016

Hardware Version

RO

01

0x0017

Firmware Version

RO

01

0x0018

Application Specific Tag

RW

************************

Subindex

Name

Flags

Default value

0x0800:00

Settings

0x0800:01

Input Filter

RW

3 ms

0x0800:02

Signal Extension

RW

off

Subindex

Name

Flags

Default value

0x0A00:00

Diagnose

0x0A00:01

Overtemperature

RO

0

0x0A00:02

Short detected

RO

0

0x0A00:03

US low

RO

0

0x0A00:04

UP low

RO

0

0x0A00:05

UP stat

RO

0

0x0A00:06

Reserved

RO

0

0x0A00:07

Reserved

RO

0

0x0A00:08

Reserved

RO

0

0x0A00:09

Reserved

RO

0

0x0A00:0A

Reserved

RO

0

0x0A00:0B

Reserved

RO

0

0x0A00:0C

Reserved

RO

0

0x0A00:0D

Reserved

RO

0

0x0A00:0E

Reserved

RO

0

0x0A00:0F

Reserved

RO

0

0x0A00:10

Reserved

RO

0

Key

Flags:

RO (Read Only) this object can be read only

RW (READ/Write) this object can be read and written