EPI2008-000x, ERI2008-000x - Object description and parameterization

EPI2008-000x, ERI2008-000x - Object description and parameterization 1:

IO-Link IODD Device Description

The display corresponds to the display of the IO-Link device parameters. It is advisable to download the latest IO-Link IODD device description files from the Download section of the Beckhoff website and install them according to the installation instructions.

Parameter server (data storage)

The IO-Link box modules support the data storage functionality according to protocol revision 1.1. The parameters 0x0018 (application-specific tag) and 0x08n0 (settings) are secured with the IO-Link master. In order to use this functionality, the IO-Link master must also support it. (e.g. with the Beckhoff EP6224-xxxx IO-Link master from firmware 10) Changes to these parameters are saved by the IO-Link master and restored when the box is replace with an identical IO-Link box. How to use the data storage functionality is explained in chapter Setting of the IO-Link device parameters.

Index 0000 Direct Parameters 1

Index (hex)

Name

Meaning

Data type

Flags

Default

0000:01

Reserved

-

UINT8

RO

0

0000:02

Master Cycle Time

IO-Link specific

UINT8

RO

5

0000:03

Min Cycle Time

IO-Link specific

UINT8

RO

5

0000:04

M-Sequence Capability

IO-Link specific

UINT8

RO

1

0000:05

IO-Link Version ID

IO-Link specific

UINT8

RO

17

0000:06

Process Data Input Length

IO-Link specific

UINT8

RO

16

0000:07

Process Data Output Length

IO-Link specific

UINT8

RO

16

0000:08 -
0000:09

Vendor ID

manufacturer ID

UINT8

RO

0x0120

0000:0A -
0000:0C

Device ID

device ID

UINT8

RO

0x233900

0000:0D -
0000:0F

Reserved

-

UINT8

RO

255

0000:10

System Command

IO-Link specific

 

RO

255

Direct Parameter Page 2

Index (hex)

Name

Meaning

Data type

Flags

Default

0001:01 - 0001:10

Device Specific Parameter

IO-Link specific

UINT8

RW

0

Index 0002 Standard Command

Index (hex)

Name

Meaning

Data type

Flags

Default

0002

Standard Command

IO-Link specific

UINT8

W

0

Index 000C Device Access Locks

Index (hex)

Name

Meaning

Data type

Flags

Default

000C:01

Parameter (write) Access Lock

unassisted

BOOL

RW

FALSE

000C:02

Data Storage Lock

unassisted

BOOL

RW

FALSE

000C:03

Local Parameterization Lock

unassisted

BOOL

RW

FALSE

000C:04

Local User Interface Lock

unassisted

BOOL

RW

FALSE

Index 0010 Vendor Name

Index (hex)

Name

Meaning

Data type

Flags

Default

0010

Vendor Name

manufacturer designation

String

R

Beckhoff Automation GmbH & Co. KG

Index 0011 Vendor Text

Index (hex)

Name

Meaning

Data type

Flags

Default

0011

Vendor Text

manufacturer specific text

String

R

www.beckhoff.com

Index 0012 Product Name a

Index (hex)

Name

Meaning

Data type

Flags

Default

0012

Product Name

product designation

String

R

EPI2008-000x, ERI2008-000x

Index 0013 Product ID

Index (hex)

Name

Meaning

Data type

Flags

Default

0013

Product ID

product designation

String

R

EPI2008-000x, ERI2008-000x

Index 0014 Product Text

Index (hex)

Name

Meaning

Data type

Flags

Default

0014

Product Text

product description

String

R

8 DO Module

Index 0015 Serial Number

Index (hex)

Name

Meaning

Data type

Flags

Default

0015

Serial Number

serial number (Individual serial number. Independent of the lasered serial number)

String

R

00000000

Index 0016 Hardware Version

Index (hex)

Name

Meaning

Data type

Flags

Default

0016

Hardware Version

Hardware revision

String

R

01

Index 0017 Firmware Version

Index (hex)

Name

Meaning

Data type

Flags

Default

0017

Firmware Version

Firmware version

String

R

01

Index 0018 Application Specific Tag

Index (hex)

Name

Meaning

Data type

Flags

Default

0018

Application Specific Tag

application specific description

String

RW

**********************
**********

Index 0A00 Diagnosis

Index (hex)

Name

Meaning

Data type

Flags

Default

0A00:01

Overtemperature

overheating of the IO-Link modules

BOOL

RO

FALSE

0A00:02

Short detected

short circuit on the IO-Link C/Q data line

BOOL

RO

FALSE

0A00:03

US low

supply voltage too low (< 18V)

BOOL

RO

FALSE

0A00:04

UP low

Additional power supply too low (<18V)

BOOL

RO

FALSE

0A00:05

UP stat

Additional power supply non-existent (<8V)

BOOL

RO

FALSE

0A00:06 -
0A00:10

Reserved

-

BOOL

RO

FALSE