Dimensions
All dimensions are given in millimeters.
Housing features
IO-Link box modules |
Narrow housing |
Wide housing |
---|---|---|
Housing material |
EPIxxxx: PA6 (polyamide) ERIxxxx: Die-cast zinc | |
Sealing compound |
Polyurethane | |
Mounting |
two fastening holes Ø 3 mm for M3 |
two fastening holes Ø 4.5 mm for M4 |
Metal parts |
Brass, nickel-plated | |
Contacts |
CuZn, gold-plated | |
Installation position |
variable | |
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) when screwed together | |
Dimensions (H x W x D) |
approx. 126 x 30 x 26.5 mm |
approx. 126 x 60 x 26.5 mm |
Weight |
approx. 125 g, depending on module type |
approx. 250 g, depending on module type |