Diagnostic LEDs

Diagnostic LEDs 1:
EP9521-0020 diagnostic LEDs

LEDs for fieldbus diagnostics/power supply

LED

Color

Display

State

Description

Link/Act (X1, X2, X3)
(red arrows)

green

off

-

No connection on the EtherCAT strand

on

linked

EtherCAT device connected

flashes

active

Communication with EtherCAT device

Power
(blue arrows)

green

off

No supply voltage

on

24 V supply voltage present (Us or Up)

LED diagnostics EtherCAT State Machine

LED

Color

Meaning

RUN

(green arrow)

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal

Single flash

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

flashing

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state.

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates

orange

on

EP9521 is in EtherCAT mode, rotary switch was moved during operation
Remedy: Resetting or voltage reset

red

on

EP9521 is in Ethernet mode, rotary switch was moved during operation
Remedy: Resetting or voltage reset

red/green

flashing

Invalid rotary switch position after PowerOn

Remedy: Move rotary switch to valid position