Technical Data

Technical data

EP9521-0020

Fieldbus

EtherCAT/Ethernet

EtherCAT function

Media converter Fast Ethernet/100 Mbaud
Cut-through mode
Port handling/link control

Ethernet function

Media converter Fast Ethernet/100 Mbaud (all IEEE 802.3-based protocols)
IEEE 802.3u auto-negotiation, half or full duplex, automatic settings
Link-Loss-Forwarding (notification direction configurable)
Store and Forward Mode (FIFO)
unmanaged

Copper fieldbus connection

2 x M8 socket (green)

Copper cable length

100 m, twisted-pair or star quad CAT5(e)

Optical fiber connection

HARTING PushPull LC Duplex
100BASE-FX multimode glass fiber 50/125 µm (MM)
typically 1300 nm

Optical fiber cable length

max. 2 km (100BASE-FX)

Supply of the module circuitry

From the control voltage Us

Current consumption of the module circuitry

typically 120 mA

Sensor supply

From the control voltage Us

Power supply connection

Power supply: 1 x M8 plug, 4-pin
Onward connection: 1 x M8 socket, 4-pin

Electrical isolation

Control voltage/fieldbus: yes

Permissible ambient temperature during operation

-25°C ... +60 °C
0 °C ... +55°C (according to cULus, see UL requirements)

Permissible ambient temperature during storage

-40°C ... +85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (according to EN 60529)

Installation position

variable

Weight

300 g

Approvals

CE, cULus