Index 6030 DPO Inputs Ch.4
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | DPO Inputs Ch.4 | Inputs of the fourth channel | UINT8 | RO | 0x10 (16dec) |
6030:01 | Error Us | The current monitoring of Us has tripped. The bit must be reset by a ‘Global Reset’ (F707:04) or by the corresponding Reset Us (7000:05). The output cannot be activated as long as the warning bit is 1. | boolean | RO | 0x00 (0dec) |
6030:02 | Error Up | The current monitoring of Up has tripped. | boolean | RO | 0x00 (0dec) |
6030:03 | Warning Us | The monitoring has detected overcurrent; the switching off of output Us on this channel is imminent if the current consumption of the branch does not decrease. | boolean | RO | 0x00 (0dec) |
6030:04 | Warning Up | The monitoring has detected overcurrent; the switching off of output Us on this channel is imminent if the current consumption of the branch does not decrease. | boolean | RO | 0x00 (0dec) |
6030:05 | Status Us | 0: The output is switched off | boolean | RO | 0x00 (0dec) |
6030:06 | Status Up | 0: The output is switched off | boolean | RO | 0x00 (0dec) |
6030:07 | Channel Error | 6020:01 or 6020:02 are set | boolean | RO | 0x00 (0dec) |
6030:0E | Sync error |
| boolean | RO | 0x00 (0dec) |
6030:0F | TxPDO State |
| boolean | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle |
| boolean | RO | 0x00 (0dec) |