Index F607 DPO Inputs Device
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F607:0 | DPO Inputs Device |
| UINT8 | RO | 0x10 (16dec) |
F607:01 | Temperature Warning | A temperature of about 80 °C has been reached | boolean | RO | 0x00 (0dec) |
F607:02 | Temperature Error | A critical temperature of about 85 °C has been reached, the outputs will be switched off. The bit must be reset by a Global Reset (F707:04) or by a voltage reset. No output can be switched on if the error bit is set. | boolean | RO | 0x00 (0dec) |
F607:03 | Us Warning | Us is less than 21.5 V, no further outputs can be switched on. | boolean | RO | 0x00 (0dec) |
F607:04 | Us Error | Us is less than 19 V, all Us outputs will be switched off. This bit must be reset by a Global Reset (F707:04) or by a voltage reset. No Us output can be switched on if the error bit is set. | boolean | RO | 0x00 (0dec) |
F607:05 | Up Warning | See F607:03 | boolean | RO | 0x00 (0dec) |
F607:06 | Up Error | See F607:04 | boolean | RO | 0x00 (0dec) |
F607:07 | Global Error Bit | One of the error bits of the four channels or F607:02 or F607:04 or F60706 is set | boolean | RO | 0x00 (0dec) |
F607:0C | Reset Input | 0: There is no voltage on the external reset input (only if there is a reset input) | boolean | RO | 0x00 (0dec) |
F607:0F | TxPDO State |
| boolean | RO | 0x00 (0dec) |
F607:10 | TxPDO Toggle |
| boolean | RO | 0x00 (0dec) |