Index 8020 DPO Settings Ch.3

Index

Name

Meaning

Data type

Flags

Default

8020:0

DPO Settings Ch.3

 

UINT8

RO

0x13 (19dec)

8020:02

Default State Us

The output adopts this value if F707:01 is not set

boolean

RW

0x01 (1dec)

8020:03

Default State Up

The output adopts this value if F707:01 is not set

boolean

RW

0x01 (1dec)

8020:11

Characteristic

Specifies the characteristic with which the current monitoring reacts:
0dec: very fast acting
1dec: fast acting
2dec: slow acting
3dec: time delay

UINT16

RW

0x0001 (1dec)

8020:12

Nominal Current Us

Nominal maximum current at the output

UINT16

RW

0x0FA0 (4000dec)

8020:13

Nominal Current Up

Nominal maximum current at the output

UINT16

RW

0x0FA0 (4000dec)