Index 8030 DPO Settings Ch.4

Index

Name

Meaning

Data type

Flags

Default

8030:0

DPO Settings Ch.4

 

UINT8

RO

0x13 (19dec)

8030:02

Default State Us

The output adopts this value if F707:01 is not set

boolean

RW

0x01 (1dec)

8030:03

Default State Up

The output adopts this value if F707:01 is not set

boolean

RW

0x01 (1dec)

8030:11

Characteristic

Specifies the characteristic with which the current monitoring reacts:
0dec: very fast acting
1dec: fast acting
2dec: slow acting
3dec: time delay

UINT16

RW

0x0001 (1dec)

8030:12

Nominal Current Us

Nominal maximum current at the output

UINT16

RW

0x0FA0 (4000dec)

8030:13

Nominal Current Up

Nominal maximum current at the output

UINT16

RW

0x0FA0 (4000dec)