Index F80E DPO Settings Device

Index

Name

Meaning

Data type

Flags

Default

F80E:0

DPO Settings Device

 

UINT8

RW

0x11 (17dec)

F80E:11

Startup Delay

Sets the time that is kept between two switch-on procedures:
1dec: fast (10 ms)
2dec: moderate (100 ms)
3dec: slow (200 ms)

UINT16

RW

0x0001 (1dec)