Timestamp / trigger of the EP9224
The last min/max values Peak Value n and the respective timestamp Timestamp n can be displayed or recorded via the Timestamp / Trigger setting, depending on the trigger criterion in the CoE 80n0:15 and 16.
Process data
Peak value / Timestamp
The present value and the associated timestamp are set each time the value momentarily saved in Peak Value n is exceeded or fallen below.
Thus, for example, in the above case with the setting Maximum Current Us, the value pv_3 is displayed in the process data with the timestamp t3.
Selection of the trigger criterion
Settings for each output channel
The object 80n0:15 or 16 must be adapted for the selection.
Description of the setting
CoE |
Title |
Description |
---|---|---|
80n0:15 / 16 |
Error Us |
Switch-off of Us due to an error (edge triggered 0->1) |
|
Error Up |
Switch-off of Up due to an error (edge triggered 0->1) |
|
Warning Us |
imminent switch-off of Us due to a continuous overload > 100% (edge triggered 0->1) |
|
Warning Up |
imminent switch-off of Up due to a continuous overload > 100% (edge triggered 0->1) |
|
Error Sum Current |
Switch-off of Us and Up due to a sum current error (edge triggered 0->1) |
|
Warning Sum Current |
Imminent switch-off of Us and Up due to a sum current error (edge triggered 0->1) |
|
Minimum Current Us |
minimum current on Us |
|
Maximum Current Us |
maximum current on Us |
|
Minimum Current Up |
minimum current on Up |
|
Maximum Current Up |
maximum current on Up |