Setting the current limitation

The switch-off behavior of the individual load circuits can be adapted to the application.

The following modes can be set individually for each channel:

Release time (switch-off time) of the modes

Nominal current

Very fast acting

Fast acting

Slow acting

Time delay

100 %

1 h

-

-

-

110 %

1 h

4 h

-

-

120 %

7 min

4 h

-

-

150 %

30 s

30 min

1 h

4 h

210 %

500 ms

20 s

20 s

100 s

275 %

500 ms

1 s

20 s

10 s

300 %

20 ms

100 ms

1 s

3 s

The release time depends on the set nominal current.

CoE parameters for setting the current limiting characteristic

Setting the current limitation 1:
CoE parameters for setting the current limiting characteristic

Meaning of the parameters

Index

Name

Meaning

0x80n0:02

Default State Us

TRUE: in case of operation without fieldbus the load circuit Us of channel n is automatically switched on

FALSE: in case of operation without fieldbus the load circuit Us of channel n remains switched off

0x80n0:02

Default State Up

TRUE: in case of operation without fieldbus the load circuit Up of channel n is automatically switched on

FALSE: in case of operation without fieldbus the load circuit Up of channel n remains switched off

0x80n0:11

Characteristic

Tripping time depending on nominal current

0x80n0:12

Nominal Current Us

Specification of the nominal current of Us in mA

0x80n0:13

Nominal Current Up

Specification of the nominal current of Up in mA

Switching load circuits on again after switch-off

This takes place either via the process data by EtherCAT or via the Reset input (if existent) directly on the Box.