Overcurrent protection for sum currents
EP9224-0037 determines two types of sum currents:
- Sum current for each individual EtherCAT P port (calculated)
US + UP - Sum current for all EtherCAT P ports (measured)
∑ (US + UP)
The overcurrent protection for sum currents is deactivated in the factory settings. It can be individually activated and parameterized for each sum current.
Sum current | CoE indices | ||
---|---|---|---|
Activation „Enable Sum Current Limitation“ | Nominal current „Nominal Sum Current“ | Tripping characteristic „Sum Current Characteristic“ | |
X52: US + UP | 8000:04 | 8000:14 | 8000:11 |
X53: US + UP | 8010:04 | 8010:14 | 8010:11 |
X54: US + UP | 8020:04 | 8020:14 | 8020:11 |
X55: US + UP | 8030:04 | 8030:14 | 8030:11 |
∑ (US + UP) (Sum of all output currents) | F80E:02 | F80E:12 | F80E:13 |