Status LEDs

Status LEDs 1:
EtherCAT LEDs

L/A (Link/Act)

A green LED labelled "L/A" or “Link/Act” is located next to each EtherCAT/EtherCAT P socket. The LED indicates the communication state of the respective socket:

LED

Meaning

off

no connection to the connected EtherCAT device

lit

LINK: connection to the connected EtherCAT device

flashes

ACT: communication with the connected EtherCAT device

Run

Each EtherCAT slave and each EtherCAT P slave has a green LED labelled "Run". The LED signals the status of the slave in the EtherCAT network:

LED

Meaning

off

Slave is in "Init" state

flashes uniformly

Slave is in "Pre-Operational“ state

flashes sporadically

Slave is in "Safe-Operational" state

lit

Slave is in "Operational" state

A description of the EtherCAT slave states can be found under
https://infosys.beckhoff.com/content/1033/ethercatsystem/1036980875.html?id=8582353789396071752.