Basic function principles

The EtherCAT star hub EP9128 is an infrastructure device without controllable input/output data (I/O).

It can be used

It has no I/O and no CoE directory and is not parameterizable. The core functions of the link control and distributed clocks synchronization are mapped by the ESCs.

Structure

In order to provide eight EtherCAT ports, the EP9128 has 3 internal communication ICs (ESCs), which are connected in series internally. For this reason the EP9128 appears as three individual slaves in the EtherCAT configurator, although they are located in one housing. The interrelationship between the internal ESC ports (A, B, C, D) and the descriptions of the connection sockets (1 to 8) is as follows:

Basic function principles 1:

In TwinCAT each ESC is represented as an individual device. Therefore, the EP9128 is displayed as three devices in the Solution Explorer:

Basic function principles 2:
Basic function principles 3:

Please note:

For differentiation see also EEPROM Update.

Topological configuration

With the EP9128, special attention should be paid to the sequence of the EtherCAT slaves. Since the EP9128 has seven junction ports, drop lines connected to ports must and can be clearly identified in practice. If incorrect information is provided in the configuration (TwinCAT System Manager file *.tsm), the system cannot start.

For each EtherCAT device the System Manager indicates at which PreviousPort it is connected, i.e. the name of the connected port (B to D) of the previous slave. This also applies for the internal connections between the ESCs in the EP9128:

Basic function principles 4:
Previous port of the second ESC in the EP9128

The Fig. above shows a topology as an example, with

Basic function principles 5:
Setting the PreviousPort for an EP box

In the Fig. above the box 6 successor is set up at port 5, which means the PreviousPort selection of the EP3744 shows the free port D of ESC2 (B and D, see Fig. EP9128 diagram).
The internal connections in the EP9128 are E-bus connections, the 8 ports on the other hand are Ethernet, see Fig. EP9128 diagram.