Information / diagnosis data

Index 10F3 Diagnosis History

Index (hex)

Name

Meaning

Data type

Flags

Default

10F3:0

Diagnosis History

Maximum subindex

UINT8

RO

0x37 (55dec)

10F3:01

Maximum Messages

Maximum number of stored messages. A maximum of 50 messages can be stored

UINT8

RO

0x00 (0dec)

10F3:02

Newest Message

Subindex of the latest message

UINT8

RO

0x00 (0dec)

10F3:03

Newest Acknowledged Message

Subindex of the last confirmed message

UINT8

RW

0x00 (0dec)

10F3:04

New Messages Available

Indicates that a new message is available

BOOLEAN

RO

0x00 (0dec)

10F3:05

Flags

not used

UINT16

RW

0x0000 (0dec)

10F3:06

Diagnosis Message 001

Message 1

OCTET-STRING[28]

RO

{0}

...

...

...

...

...

...

10F3:37

Diagnosis Message 050

Message 50

OCTET-STRING[28]

RO

{0}

Index 10F8 Actual Time Stamp

Index (hex)

Name

Meaning

Data type

Flags

Default

10F8:0

Actual Time Stamp

Time stamp

UINT64

RO

 

Index 9008 FB OCT Info data

(these data are always read in automatically from the electronic identification plate of the motor and serve purely informative purposes)

Index (hex)

Name

Meaning

Data type

Flags

Default

9008:0

FB OCT Info data

Maximum subindex

UINT8

RO

0x1F (31dec)

9008:11

Encoder type

Feedback type
2: rotary encoder, unipolar counting

UINT16

RO

0x0000 (0dec)

9008:12

Resolution

Resolution of the feedback
Unit: Steps per revolution

UINT32

RO

0x00000000 (0dec)

9008:13

Range

Working area of the feedback. On leaving this range there is an overflow of the position.
Unit: Revolutions

UINT32

RO

0x00000000 (0dec)

9008:14

Type Code Name

Name of the feedback

STRING

RO

 

9008:15

Serial No

Serial number of the feedback

STRING

RO

 

9008:16

Firmware Revision No

Revision of the firmware

STRING

RO

 

9008:17

Firmware Date

Date of the firmware

STRING

RO

 

9008:18

EEPROM Size

EEPROM size

UINT16

RO

0x0000 (0dec)

9008:19

Temperature

Temperature
Unit: 0.1°

INT16

RO

0x0000 (0dec)

9008:1A

LED Current

Current of the feedback LED
Unit: 0.1 mA

UINT16

RO

0x0000 (0dec)

9008:1B

Supply voltage

Supply voltage of the feedback
Unit: mV

UINT32

RO

0x00000000 (0dec)

9008:1C

Life- time

Operating hour counter
Unit: Minutes

UINT32

RO

0x00000000 (0dec)

9008:1D

Received Signal Strength Indicator

Received signal strength at the box
Unit: %

UINT16

RO

0x0000 (0dec)

9008:1E

Slave Received Signal Strength Indicator

Received signal strength at the encoder
Unit: %

UINT16

RO

0x0000 (0dec)

9008:1F

Line delay

Running time of the signal in the cable
Unit: ns

UINT16

RO

0x0000 (0dec)

Index 9009 FB OCT Nameplate

The parameters described in this index are always read from the electronic type plate of the connected motor. These parameters automatically lead to the parameters marked with an asterisk (*) in this chapter, if automatic scanning of the electronic type plate is switched on (index 0x8008).

Index (hex)

Name

Meaning

Data type

Flags

Default

9009:0

FB OCT Nameplate

Maximum subindex

UINT8

RO

0x24 (36dec)

9009:01

Motor vendor

Motor vendor

STRING

RO

 

9009:02

Electric motor type

Motor type

STRING

RO

 

9009:03

Serial No

Serial number

STRING

RO

 

9009:04

Order code

Order number
(In case of Autoconfig a check is made on the basis of this index as to whether the motor is identical to the predecessor)

STRING

RO

 

9009:05

Motor construction

Type of motor

STRING

RO

 

9009:06

Pole pairs

Number of pole pairs

UINT32

RO

0x00000000 (0dec)

9009:07

Standstill current (rms)

Effective holding current
Unit: mA

UINT32

RO

0x00000000 (0dec)

9009:08

Rated current (rms)

Effective rated current
Unit: mA

UINT32

RO

0x00000000 (0dec)

9009:09

Peak current (rms)

Effective peak current
Unit: mA

UINT32

RO

0x00000000 (0dec)

9009:0A

Nominal voltage (rms)

Effective nominal voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9009:0B

Max voltage (rms)

Maximum voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9009:0C

Max winding du/dt

Maximum permissible voltage rise on the winding
Unit: kV/s

UINT32

RO

0x00000000 (0dec)

9009:0D

Max torque

Maximum torque
Unit: mNm

UINT16

RO

0x0000 (0dec)

9009:0E

Torque constant

Torque constant
Unit: mNm / A

UINT16

RO

0x0000 (0dec)

9009:0F

EMK (rms)

Reverse voltage
Unit: mV / (rpm)

UINT32

RO

0x00000000 (0dec)

9009:10

Winding resistance Ph-Ph 20°C

Coil resistance
Unit: mOhm

UINT16

RO

0x0000 (0dec)

9009:11

Ld Ph-Ph

Inductance in the direction of flow
Unit: 0.1 mH

UINT16

RO

0x0000 (0dec)

9009:12

Lq Ph-Ph

Inductance in the torque-forming direction
Unit: 0.1 mH

UINT16

RO

0x0000 (0dec)

9009:13

Max speed

Maximum speed
Unit: rpm

UINT32

RO

0x00000000 (0dec)

9009:14

Moment of inertia

Mass moment of inertia
Unit: g cm^2

UINT16

RO

0x0000 (0dec)

9009:15

T motor warn limit

Motor temperature warning threshold
Unit: 0.1°C

UINT16

RO

0x0000 (0dec)

9009:16

T motor shut down

Motor temperature error threshold
Unit: 0.1°C

UINT16

RO

0x0000 (0dec)

9009:17

Time constant i2t

Time constant I2T model
Unit: s

UINT16

RO

0x0000 (0dec)

9009:18

Motor thermal constant

Thermal time constant of the motor
Unit: s

UINT16

RO

0x0000 (0dec)

9009:1B

Brake type

Brake type

  • no Brake
  • holding Brake

STRING

RO

 

9009:1C

Min brake voltage

Minimum brake voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9009:1D

Max brake voltage

Maximum brake voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9009:1E

Min brake monitor current

Minimum current for the monitoring of the brake
Unit: mA

UINT32

RO

0x00000000 (0dec)

9009:1F

Brake holding torque

Brake holding torque
Unit: mNm

UINT32

RO

0x00000000 (0dec)

Index (hex)

Name

Meaning

Data type

Flags

Default

9009:20

Brake T on

Time until the brake is applied
Unit: ms

UINT16

RO

0x0000 (0dec)

9009:21

Brake T off

Time until the brake is released
Unit: ms

UINT16

RO

0x0000 (0dec)

9009:22

Brake reduced holding voltage

Reduced brake voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9009:23

Brake time to red. holding volt.

Time from which the brake holds with reduced voltage
Unit: ms

UINT16

RO

0x0000 (0dec)

9009:24

Motor temp sensor connection

Temperature sensor connection
Feedback port (not changeable)

STRING

RO

 

Index 9010 DRV Info data

Index (hex)

Name

Meaning

Data type

Flags

Default

9010:0

DRV info data

Maximum subindex

UINT8

RO

0x14 (20dec)

9010:11

Amplifier temperature

Internal temperature of the box
Unit: 0.1 °C

UINT16

RO

0x0000 (0dec)

9010:12

DC link voltage

DC link voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

9010:13

Supported drive modes

Information about supported drive modes. (DS402: Object 0x6502)
Only modes CSV, CST, CSTCA and CSP are supported

Bit 0: PP
Bit 1: VL
Bit 2: PV
Bit 3: TQ
Bit 4: R
Bit 5: HM
Bit 6: IP
Bit 7: CSP
Bit 8: CSV
Bit 9: CST
Bit 10: CSTCA
Bit 11 - 15: reserved
Bit 16-31: Manufacturer-specific

UINT32

RO

0x00000000 (0dec)

9010:14

Velocity encoder resolution

Display of configured encoder increments/s and motor revolutions/s. The velocity encoder resolution is calculated according to the following formula:

Velocity Encoder Resolution = (encoder_increments / s ) / (motor_revolutions / s)

UINT32

RO

0x00041893 (268435dec)

Index 9018 DRV Info data

Index (hex)

Name

Meaning

Data type

Flags

Default

9018:0

DRV Info data

Maximum subindex

UINT8

RO

0x11 (17dec)

9018:11

Auxiliary voltage (10 V)

Auxiliary voltage
Unit: mV

UINT32

RO

0x00000000 (0dec)

Index A010 DRV Amplifier Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A010:0

DRV Amplifier Diag data

Maximum subindex

UINT8

RO

0x11 (17dec)

A010:11

Amplifier I2T temperature

I2T model load
Unit: %

UINT8

RO

0x00 (0dec)

Index A011 DRV Motor Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A011:0

DRV Motor Diag data

Maximum subindex

UINT8

RO

0x13 (19dec)

A011:11

Motor I2T temperature

I2T model load
Einheit: %

UINT8

RO

0x00 (0dec)

A011:13

Motor temperature

Temperature utilization ratio
Unit: °

INT16

RO

0x0000 (0dec)