Touch Probe

(Master TwinCAT 2.11 R3)

Functional description

The touch probe function saves the current position of the motor when a signal edge is detected on a digital input.

The process data objects required for this can be activated on the Process data tab (see figs. Touch Probe inputs and Touch Probe outputs).

Touch Probe 1:
Touch Probe inputs
Touch Probe 2:
Touch Probe outputs

Step-by-step

TP1 is used here as an example for the description of the function.