Connector

Connect touch probes to the sockets X03 and X04. The X03 and X04 sockets have the same configuration and are bridged 1:1 inside the box.

Connector 1:
M12 socket pin assignment

Pin

Signal

Core colors1)

1

US: +24 VDC

Brown

2

IN B = TP2

White

3

GNDS

Blue

4

IN A = TP1

Black

5

FE (Functional earth)

Grey

1) The core colors apply to cables of the types ZK2000-5xxx, ZK2000-6xxx and ZK2000-7xxx from Beckhoff.