Dimensions

Dimensions 1:

All dimensions are given in millimeters.
The drawing is not true to scale.

Housing features

Housing material

PA6 (polyamide)

Sealing compound

polyurethane

Mounting

two mounting holes Ø 4.5 mm for M4

Metal parts

brass, nickel-plated

Contacts

CuZn, gold-plated

Power feed through

max. 16 A at 40°C (according to IEC 60512-3)

Installation position

variable

Protection class

IP65, IP66, IP67 (conforms to EN 60529) when screwed together

Dimensions (H x W x D)

approx. 150 x 60 x 26.5 mm (without connectors)