Connectors

Two 7/8 " connectors at the low-end of the modules are used for feeding and routing the supply voltages:

Connectors 1:

Note

Defect possible through polarity reversal

The input for the DC link voltage UP is not protected against polarity reversal.

  • Ensure that the polarity is correct.

Note

Fuse protection of the DC link voltage

The electrical fuse protection of the DC link voltage must be selected in such a way that the maximum current is limited to 16 A (max. 1 second)!

Pin

Name

Comment

Core colors 1)

1

GNDP

GND to UP

Black

2

GNDS

GND to US

Blue

3

FE

Functional earth

Gray

4

+24 VDC US

Control voltage US

Brown

5

+48 VDC UP

DC link voltage UP

White

1) The core colors apply to cables of type: Beckhoff ZK203x-xxxx.