"Automatic" operating mode
If the "Automatic" operating mode is set, EP7047-1032 selects the actual operating mode according to the set "Predefined PDO assignment":
Predefined PDO Assignment | Operation mode |
---|---|
Position Control | |
Positioning Interface | |
Positioning Interface (Auto start) | |
Positioning Interface (Auto start) with info data | |
Positioning interface compact | |
Velocity control | |
Velocity control compact (factory setting) | |
Velocity control compact with info data |