Dimensions
All dimensions are given in millimeters.
Housing features
Housing material | PA6 (polyamide) |
Sealing compound | polyurethane |
Mounting | two fastening holes Ø 4.5 mm for M4 |
Metal parts | brass, nickel-plated |
Contacts | CuZn, gold-plated |
Power feed through | max. 16 A at 40°C (according to IEC 60512-3) |
Installation position | variable |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) when screwed together |
Dimensions (H x W x D) | approx. 150 x 60 x 26.5 mm (without connectors) |