Process image EP6228-3132

Process image EP6228-3132 1:

Process image EP6228-3132 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image EP6228-3132 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image EP6228-3132 4: Module 3 1)

 

Process data of the IO-Link device at port 1

Process image EP6228-3132 5: Module 4 1)

 

Process data of the IO-Link device at port 2

Process image EP6228-3132 6: Module 5 1)

 

Process data of the IO-Link device at port 3

Process image EP6228-3132 7: Module 6 1)

 

Process data of the IO-Link device at port 4

Process image EP6228-3132 8: Module 7 1)

 

Process data of the IO-Link device at port 5

Process image EP6228-3132 9: Module 8 1)

 

Process data of the IO-Link device at port 6

Process image EP6228-3132 10: Module 9 1)

 

Process data of the IO-Link device at port 7

Process image EP6228-3132 11: Module 10 1)

 

Process data of the IO-Link device at port 8

Process image EP6228-3132 12: Module 11

 

Digital inputs of ports 1, 2, 5, 6 (Class A ports)

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable of the IO-Link port

Digital input

X01

1

Process image EP6228-3132 13: Module 3 1)

Process image EP6228-3132 14: State Ch1

Process image EP6228-3132 15: Pin 2 Ch1

X02

2

Process image EP6228-3132 16: Module 4 1)

Process image EP6228-3132 17: State Ch2

Process image EP6228-3132 18: Pin 2 Ch2

X03

3

Process image EP6228-3132 19: Module 5 1)

Process image EP6228-3132 20: State Ch3

-

X04

4

Process image EP6228-3132 21: Module 6 1)

Process image EP6228-3132 22: State Ch4

-

X05

5

Process image EP6228-3132 23: Module 7 1)

Process image EP6228-3132 24: State Ch5

Process image EP6228-3132 25: Pin 2 Ch5

X06

6

Process image EP6228-3132 26: Module 8 1)

Process image EP6228-3132 27: State Ch6

Process image EP6228-3132 28: Pin 2 Ch6

X07

7

Process image EP6228-3132 29: Module 9 1)

Process image EP6228-3132 30: State Ch7

-

X08

8

Process image EP6228-3132 31: Module 10 1)

Process image EP6228-3132 32: State Ch8

-

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.