Process image EP6228-3032

Process image EP6228-3032 1:

Process image EP6228-3032 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image EP6228-3032 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image EP6228-3032 4: Module 3 1)

 

Process data of the IO-Link device at port 1

Process image EP6228-3032 5: Module 4 1)

 

Process data of the IO-Link device at port 2

Process image EP6228-3032 6: Module 5 1)

 

Process data of the IO-Link device at port 3

Process image EP6228-3032 7: Module 6 1)

 

Process data of the IO-Link device at port 4

Process image EP6228-3032 8: Module 7 1)

 

Process data of the IO-Link device at port 5

Process image EP6228-3032 9: Module 8 1)

 

Process data of the IO-Link device at port 6

Process image EP6228-3032 10: Module 9 1)

 

Process data of the IO-Link device at port 7

Process image EP6228-3032 11: Module 10 1)

 

Process data of the IO-Link device at port 8

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable
of the IO-Link port

X01

1

Process image EP6228-3032 12: Module 3 1)

Process image EP6228-3032 13: State Ch1

X02

2

Process image EP6228-3032 14: Module 4 1)

Process image EP6228-3032 15: State Ch2

X03

3

Process image EP6228-3032 16: Module 5 1)

Process image EP6228-3032 17: State Ch3

X04

4

Process image EP6228-3032 18: Module 6 1)

Process image EP6228-3032 19: State Ch4

X05

5

Process image EP6228-3032 20: Module 7 1)

Process image EP6228-3032 21: State Ch5

X06

6

Process image EP6228-3032 22: Module 8 1)

Process image EP6228-3032 23: State Ch6

X07

7

Process image EP6228-3032 24: Module 9 1)

Process image EP6228-3032 25: State Ch7

X08

8

Process image EP6228-3032 26: Module 10 1)

Process image EP6228-3032 27: State Ch8

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.