Process image EP6228-0042

Process image EP6228-0042 1:

Process image EP6228-0042 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image EP6228-0042 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image EP6228-0042 4: Module 3 1)

 

Process data of the IO-Link device at port 1

Process image EP6228-0042 5: Module 4 1)

 

Process data of the IO-Link device at port 2

Process image EP6228-0042 6: Module 5 1)

 

Process data of the IO-Link device at port 3

Process image EP6228-0042 7: Module 6 1)

 

Process data of the IO-Link device at port 4

Process image EP6228-0042 8: Module 7 1)

 

Process data of the IO-Link device at port 5

Process image EP6228-0042 9: Module 8 1)

 

Process data of the IO-Link device at port 6

Process image EP6228-0042 10: Module 9 1)

 

Process data of the IO-Link device at port 7

Process image EP6228-0042 11: Module 10 1)

 

Process data of the IO-Link device at port 8

Process image EP6228-0042 12: Module 11

 

Digital inputs.

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable of the IO-Link port

Digital input

X01

1

Process image EP6228-0042 13: Module 3 1)

Process image EP6228-0042 14: State Ch1

Process image EP6228-0042 15: Pin 2 Ch1

X02

2

Process image EP6228-0042 16: Module 4 1)

Process image EP6228-0042 17: State Ch2

Process image EP6228-0042 18: Pin 2 Ch2

X03

3

Process image EP6228-0042 19: Module 5 1)

Process image EP6228-0042 20: State Ch3

Process image EP6228-0042 21: Pin 2 Ch3

X04

4

Process image EP6228-0042 22: Module 6 1)

Process image EP6228-0042 23: State Ch4

Process image EP6228-0042 24: Pin 2 Ch4

X05

5

Process image EP6228-0042 25: Module 7 1)

Process image EP6228-0042 26: State Ch5

Process image EP6228-0042 27: Pin 2 Ch5

X06

6

Process image EP6228-0042 28: Module 8 1)

Process image EP6228-0042 29: State Ch6

Process image EP6228-0042 30: Pin 2 Ch6

X07

7

Process image EP6228-0042 31: Module 9 1)

Process image EP6228-0042 32: State Ch7

Process image EP6228-0042 33: Pin 2 Ch7

X08

8

Process image EP6228-0042 34: Module 10 1)

Process image EP6228-0042 35: State Ch8

Process image EP6228-0042 36: Pin 2 Ch8

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.