Process image EP6228-0022

Process image EP6228-0022 1:

Process image EP6228-0022 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image EP6228-0022 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image EP6228-0022 4: Module 3 1)

 

Process data of the IO-Link device at port 1

Process image EP6228-0022 5: Module 4 1)

 

Process data of the IO-Link device at port 2

Process image EP6228-0022 6: Module 5 1)

 

Process data of the IO-Link device at port 3

Process image EP6228-0022 7: Module 6 1)

 

Process data of the IO-Link device at port 4

Process image EP6228-0022 8: Module 7 1)

 

Process data of the IO-Link device at port 5

Process image EP6228-0022 9: Module 8 1)

 

Process data of the IO-Link device at port 6

Process image EP6228-0022 10: Module 9 1)

 

Process data of the IO-Link device at port 7

Process image EP6228-0022 11: Module 10 1)

 

Process data of the IO-Link device at port 8

1) The modules "Module 3" to "Module 6" only exist in the process data if the corresponding IO-Link ports have been configured.

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable
of the IO-Link port

1

1

Process image EP6228-0022 12: Module 3 1)

Process image EP6228-0022 13: State Ch1

2

2

Process image EP6228-0022 14: Module 4 1)

Process image EP6228-0022 15: State Ch2

3

3

Process image EP6228-0022 16: Module 5 1)

Process image EP6228-0022 17: State Ch3

4

4

Process image EP6228-0022 18: Module 6 1)

Process image EP6228-0022 19: State Ch4

5

5

Process image EP6228-0022 20: Module 7 1)

Process image EP6228-0022 21: State Ch5

6

6

Process image EP6228-0022 22: Module 8 1)

Process image EP6228-0022 23: State Ch6

7

7

Process image EP6228-0022 24: Module 9 1)

Process image EP6228-0022 25: State Ch7

8

8

Process image EP6228-0022 26: Module 10 1)

Process image EP6228-0022 27: State Ch8

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.