EP6224 and EP6228 - IO-Link Master with protection class IP67

Module overview

 
Product
Number of ports
Class A
Number of ports
Class B
Number of
digital
inputs
EtherCAT
connections
Maximum supply current
for IO-Link devices
L+ 1)
per port
L+ 1)
in total
P24 1)
per port
P24 1)
in total
4
-
8
M12
1.4 A
5.6 A
-
-
4
-
-
M8
1.4 A
4 A
-
-
-
4
-
M8
1.4 A
4 A
2 A
4 A
8
-
-
M8
1.4 A
4 A
-
-
8
-
2)
M12
1.4 A
11.2 A
-
-
-
8
-
M8
1.4 A
11.2 A
4 A 3)
16 A
4
4
2)
M8
1.4 A
11.2 A
4 A 3)
16 A
4
4
2)
M12
1.4 A
11.2 A
4 A 3)
16 A
 
 

1) Supply voltages for IO-Link devices:

L+ : Supply voltage for sensors and logic.
P24: Supply voltage for actuators. Only available on Class B ports.

2) These digital inputs are located at pin 2 of the IO-Link Class A ports.
The digital inputs are independent of the IO-Link communication. You can therefore connect an IO-Link device and a digital sensor to the Class A ports, for example.

3) This value is also the maximum sum current for a port pair. The port pairs are specified in the Technical Data.