Supply voltages

WARNING

Power supply from SELV/PELV power supply unit!

SELV/PELV circuits (Safety Extra Low Voltage, Protective Extra Low Voltage) according to IEC 61010-2-201 must be used to supply this device.

Notes:

  • SELV/PELV circuits may give rise to further requirements from standards such as IEC 60204-1 et al, for example with regard to cable spacing and insulation.
  • A SELV (Safety Extra Low Voltage) supply provides safe electrical isolation and limitation of the voltage without a connection to the protective conductor,
    a PELV (Protective Extra Low Voltage) supply also requires a safe connection to the protective conductor.

CAUTION

Observe the UL requirements

  • When operating under UL conditions, observe the warnings in the chapter UL Requirements.

The EtherCAT Box has one input for two supply voltages:

The exact assignment of US and UP can be found in the pin assignment of the I/O connections.

Redirection of the supply voltages

The power IN and OUT connections are bridged in the module. Hence, the supply voltages Us and Up can be passed from EtherCAT Box to EtherCAT Box in a simple manner.

Notice

Note the maximum current!

Ensure that the permitted current for the connectors is not exceeded when routing the supply voltages US and UP:

   M8 connector: max. 4 A
   7/8" connector: max 16 A

Notice

Unintentional cancellation of the electrical isolation possible

In some types of EtherCAT Box modules the ground potentials GNDS and GNDP are connected.

  • If several EtherCAT Box modules are supplied with the same electrically isolated voltages, check whether there is an EtherCAT Box among them in which the ground potentials are connected.