Objects to be parameterized during commissioning

Index 1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 8000 AO settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

AO settings Ch.1

Maximum subindex

UINT8

RO

0x16 (22dec)

8000:01

Enable user scale

This entry activates the scaling for 0x8pp0:11 and 0x8pp0:12.

BOOLEAN

RW

0x00 (0dec)

8000:02

Presentation

0

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2

Absolute value with MSB as sign
Signed amount representation is active.

3

Absolute value
The absolute value of the signed representation is formed.

8000:05

Watchdog

0

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8000:07

Enable user calibration

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8000:08

Enable vendor calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8000:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8000:12

User scale gain

User scaling: Gain.
The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8000:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8000:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms.
If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8000:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8000:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index 8010 AO settings Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

AO settings Ch.2

Maximum subindex

UINT8

RO

0x16 (22dec)

8010:01

Enable user scale

This entry activates the scaling for 0x8pp0:11 and 0x8pp0:12.

BOOLEAN

RW

0x00 (0dec)

8010:02

Presentation

0

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2

Absolute value with MSB as sign
Signed amount representation is active.

3

Absolute value
The absolute value of the signed representation is formed.

8010:05

Watchdog

0

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8010:07

Enable user calibration

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8010:08

Enable vendor calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8010:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8010:12

User scale gain

User scaling: Gain.
The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8010:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8010:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms.
If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8010:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8010:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index 8020 AO settings Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

8020:0

AO settings Ch.3

Maximum subindex

UINT8

RO

0x16 (22dec)

8020:01

Enable user scale

This entry activates the scaling for 0x8pp0:11 and 0x8pp0:12.

BOOLEAN

RW

0x00 (0dec)

8020:02

Presentation

0

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2

Absolute value with MSB as sign
Signed amount representation is active.

3

Absolute value
The absolute value of the signed representation is formed.  

8020:05

Watchdog

0

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8020:07

Enable user calibration

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8020:08

Enable vendor calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8020:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8020:12

User scale gain

User scaling: Gain.
The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8020:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8020:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms.
If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8020:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8020:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index 8030 AO settings Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

8030:0

AO settings Ch.4

Maximum subindex

UINT8

RO

0x16 (22dec)

8030:01

Enable user scale

This entry activates the scaling for 0x8pp0:11 and 0x8pp0:12.

BOOLEAN

RW

0x00 (0dec)

8030:02

Presentation

0

Signed presentation
The output value range 0x7pp1:11 is shown as 16 bit signed integer. For unipolar terminals (0-10V or 0-20 mA) the negative range is set to zero.

BIT3

RW

0x00 (0dec)

1

Unsigned presentation
The output value range 0x7pp1:11 is shown as 16 bit unsigned integer. Negative values are not possible.

2

Absolute value with MSB as sign
Signed amount representation is active.

3

Absolute value
The absolute value of the signed representation is formed.

8030:05

Watchdog

0

Default watchdog value
The default value (0x8pp0:13) is active.

BIT2

RW

0x00 (0dec)

1

Watchdog ramp
The ramp (0x8pp0:14) for moving to the default value ((0x8pp0:13)) is active.

2

Last output value
In the event of an error (triggering of the watchdog) the last process data is output.

8030:07

Enable user calibration

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8030:08

Enable vendor calibration

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8030:11

User scale offset

User scaling: Offset

INT16

RW

0x0000 (0dec)

8030:12

User scale gain

User scaling: Gain.
The gain is represented in fixed-point format, with the factor 2-16. The value one corresponds to 65535 (0x00010000).

INT32

RW

0x00010000 (65536dec)

8030:13

Default output

Default output value

INT16

RW

0x0000 (0dec)

8030:14

Default output ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms.
If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault.

UINT16

RW

0xFFFF (65535dec)

8030:15

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8030:16

User calibration gain

User calibration: Gain

UINT16

RW

0x4000 (16384dec)

Index F800 AO Range Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F800:0

AO Range Settings

Maximum subindex

UINT8

RO

0x04 (4dec)

F800:01

Output type Ch1

Output signal range for channel 1

UINT16

RW

0x0000 (0dec)

0

-10…+10 V

1

0...20 mA

2

4...20 mA

6

0...10 V

F800:02

Output type Ch2

Output signal range for channel 2 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:03

Output type Ch3

Output signal range for channel 3 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:04

Output type Ch4

Output signal range for channel 4 (values see channel 1)

UINT16

RW

0x0000 (0dec)