Analog current outputs (M12)

Analog outputs, 0 to 20 mA or 4 to 20 mA

The actuator is connected via “Output +” and “Output –“. The actuator can optionally be operated/supplied with 24 VDC.

Analog current outputs (M12) 1:

LED indicators - meanings

There is a green Run LED and a red Error LED for each channel. The green Run LED is lit when data are transferred to the D/A converter. The red Error LED indicates that there is an error (open circuit, measured value outside the range).
Correct function is indicated if the green Run LED is on and the red Error is off.

Analog current outputs (M12) 2:
Status and diagnostic LED at the M12 connector