Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, green

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin

Downstream connection: M8 socket, 4-pin, black

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

UP nominal voltage

0 … 30 VDC

UP sum current: IP,sum

max. 4 A

Current consumption from UP

Current for actuator supply.

Analog outputs

Number

4

Connection

M12 sockets

Cable length

Max. 30 m from the box module to the actuator.

Signal type

Configurable:

  • 0 … +10 V
  • -10 … +10 V
  • 0 … 20 mA
  • 4 to 20 mA

Load resistance | load

> 5 kΩ | < 500 Ω

Resolution

16 bits (including sign)

Conversion time

< 4 ms

Output error

< 0.1% (ambient temperature 0°C … +55°C)

< 0.2% (ambient temperature < 0°C oder > 55°C)

based on the final value.

Greatest short-term deviation during a specified electrical interference test

0.5% based on the final value

Actuator supply

From the supply voltage UP, can be selected as desired up to 30 VDC.

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus
0 … +55 °C according to ATEX

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 (according to EN 60529)

Approvals / markings

Approvals / markings *)

ATEX, CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms