Process image

Process image 1:
Process image

TC Inputs Channel 1

Process image 2:

  • Process image 3: Underrange
    Measurement is below range
  • Process image 4: Overrange
    Measuring range exceeded
  • Process image 5: Limit 1
    Status variable of the limit value monitoring
       0: The limit value monitoring is disabled
       1: The measured value is smaller than the limit value
       2: The measured value is greater than the limit value
       3: The measured value is exactly the same size as the limit value
  • Process image 6: Limit 2
    Status variable of the limit value monitoring
  • Process image 7: Error
    The current measured value "Value" is invalid.
    Possible reasons: Wire breakage, Underrange, Overrange
  • Process image 8: TxPDO State
    If this bit is TRUE, the current measured value "Value" is invalid.
  • Process image 9: TxPDO Toggle
    The box inverts this bit every time it updates the measured value "Value" in the process data.
    This allows the currently required conversion time to be derived.

 

Process image 10: Value
The current measured value. Unit: 1/10 °C.

TC Inputs Channel 2 bis 4

The process data objects of channels 2…4 have exactly the same structure as those of channel 1.