EP31x4 - Object description and parameterization

EP31x4 - Object description and parameterization 1:

Parameterization

You can parameterize the box via the "CoE - Online" tab in TwinCAT.

EP31x4 - Object description and parameterization 2:

EtherCAT XML Device Description

The presentation matches that of the EtherCAT XML Device Description.
Recommendation: download the latest XML file from https://www.beckhoff.com/ and install it according to the installation instructions.

Introduction

The CoE overview contains objects for different intended applications:

The following section first describes the objects required for normal operation, followed by a complete overview of missing objects.

Objects to be parameterized during commissioning

Index 1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 8000 AI Settings (parameterization of channel 1)

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

AI Settings

Maximum subindex

UINT8

RO

0x18 (24dec)

8000:01

Enable user scale

1

User scale is active.

BOOLEAN

RW

0x00 (0dec)

8000:02

Presentation

0

Signed presentation

BIT3

RW

0x00 (0dec)

1

Unsigned presentation

2

Absolute value with MSB as sign (signed amount representation)

8000:05

Siemens bits

1

Status indicators are displayed on the lowest 3 bits in the status word.

BOOLEAN

RW

0x00 (0dec)

8000:06

Enable filter

1

Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary

BOOLEAN

RW

0x01 (1dec)

8000:07

Enable limit 1

1

Limit 1 enabled

BOOLEAN

RW

0x00 (0dec)

8000:08

Enable limit 2

1

Limit 2 enabled

BOOLEAN

RW

0x00 (0dec)

8000:0A

Enable user calibration

1

Enabling of the user calibration

BOOLEAN

RW

0x00 (0dec)

8000:0B

Enable vendor calibration

1

Enabling of the vendor calibration

BOOLEAN

RW

0x01 (1dec)

8000:0E

Swap limit bits

1

Swaps the two limit bits, in order to achieve compatibility with older hardware versions.

BOOLEAN

RW

0x00 (0dec)

8000:11

User scale offset

User scale offset

INT16

RW

0x0000 (0dec)

8000:12

User scale gain

User scale gain.
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8000:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8000:15

Filter settings

This object determines the digital filter settings for all channels of the module, if it is activated via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered.

UINT16

RW

0x0000 (0dec)

0

50 Hz FIR

1

60 Hz FIR

2

IIR 1

3

IIR 2

4

IIR 3

5

IIR 4

6

IIR 5

7

IIR 6

8

IIR 7

9

IIR 8

8000:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8000:18

User calibration gain

User calibration: Gain

INT16

RW

0x0000 (0dec)

Index 8010 AI Settings (parameterization of channel 2)

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

AI Settings

Maximum subindex

UINT8

RO

0x18 (24dec)

8010:01

Enable user scale

1

User scale is active.

BOOLEAN

RW

0x00 (0dec)

8010:02

Presentation

0

Signed presentation

BIT3

RW

0x00 (0dec)

1

Unsigned presentation

2

Absolute value with MSB as sign (signed amount representation)

8010:05

Siemens bits

1

Status indicators are displayed on the lowest 3 bits in the status word.

BOOLEAN

RW

0x00 (0dec)

8010:06

Enable filter

1

Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary

BOOLEAN

RW

0x01 (1dec)

8010:07

Enable limit 1

1

Limit 1 enabled

BOOLEAN

RW

0x00 (0dec)

8010:08

Enable limit 2

1

Limit 2 enabled

BOOLEAN

RW

0x00 (0dec)

8010:0A

Enable user calibration

1

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8010:0B

Enable vendor calibration

1

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8010:0E

Swap limit bits

1

Swaps the two limit bits, in order to achieve compatibility with older hardware versions.

BOOLEAN

RW

0x00 (0dec)

8010:11

User scale offset

User scale offset

INT16

RW

0x0000 (0dec)

8010:12

User scale gain

User scale gain.
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8010:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8010:15

Filter settings

This object shows the digital filter settings. The filter settings can only be read here. They are set via channel 1 for all channels of the module.

UINT16

RW

0x0000 (0dec)

0

50 Hz FIR

1

60 Hz FIR

2

IIR 1

3

IIR 2

4

IIR 3

5

IIR 4

6

IIR 5

7

IIR 6

8

IIR 7

9

IIR 8

8010:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8010:18

User calibration gain

User calibration: Gain

INT16

RW

0x0000 (0dec)

Index 8020 AI Settings (parameterization of channel 3)

Index (hex)

Name

Meaning

Data type

Flags

Default

8020:0

AI Settings

Maximum subindex

UINT8

RO

0x18 (24dec)

8020:01

Enable user scale

1

User scale is active.

BOOLEAN

RW

0x00 (0dec)

8020:02

Presentation

0

Signed presentation

BIT3

RW

0x00 (0dec)

1

Unsigned presentation

2

Absolute value with MSB as sign (signed amount representation)

8020:05

Siemens bits

1

Status indicators are displayed on the lowest 3 bits in the status word.

BOOLEAN

RW

0x00 (0dec)

8020:06

Enable filter

1

Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary

BOOLEAN

RW

0x01 (1dec)

8020:07

Enable limit 1

1

Limit 1 enabled

BOOLEAN

RW

0x00 (0dec)

8020:08

Enable limit 2

1

Limit 2 enabled

BOOLEAN

RW

0x00 (0dec)

8020:0A

Enable user calibration

1

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8020:0B

Enable vendor calibration

1

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8020:0E

Swap limit bits

1

Swaps the two limit bits, in order to achieve compatibility with older hardware versions.

BOOLEAN

RW

0x00 (0dec)

8020:11

User scale offset

User scale offset

INT16

RW

0x0000 (0dec)

8020:12

User scale gain

User scale gain.
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8020:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8020:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8020:15

Filter settings

This object shows the digital filter settings. The filter settings can only be read here. They are set via channel 1 for all channels of the module.

UINT16

RW

0x0000 (0dec)

0

50 Hz FIR

1

60 Hz FIR

2

IIR 1

3

IIR 2

4

IIR 3

5

IIR 4

6

IIR 5

7

IIR 6

8

IIR 7

9

IIR 8

8020:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8020:18

User calibration gain

User calibration: Gain

INT16

RW

0x0000 (0dec)

Index 8030 AI Settings (parameterization of channel 4)

Index (hex)

Name

Meaning

Data type

Flags

Default

8030:0

AI Settings

Maximum subindex

UINT8

RO

0x18 (24dec)

8030:01

Enable user scale

1

User scale is active.

BOOLEAN

RW

0x00 (0dec)

8030:02

Presentation

0

Signed presentation

BIT3

RW

0x00 (0dec)

1

Unsigned presentation

2

Absolute value with MSB as sign (signed amount representation)

8030:05

Siemens bits

1

Status indicators are displayed on the lowest 3 bits in the status word.

BOOLEAN

RW

0x00 (0dec)

8030:06

Enable filter

1

Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary

BOOLEAN

RW

0x01 (1dec)

8030:07

Enable limit 1

1

Limit 1 enabled

BOOLEAN

RW

0x00 (0dec)

8030:08

Enable limit 2

1

Limit 2 enabled

BOOLEAN

RW

0x00 (0dec)

8030:0A

Enable user calibration

1

Enables user calibration

BOOLEAN

RW

0x00 (0dec)

8030:0B

Enable vendor calibration

1

Enable vendor calibration

BOOLEAN

RW

0x01 (1dec)

8030:0E

Swap limit bits

1

Swaps the two limit bits, in order to achieve compatibility with older hardware versions.

BOOLEAN

RW

0x00 (0dec)

8030:11

User scale offset

User scale offset

INT16

RW

0x0000 (0dec)

8030:12

User scale gain

User scale gain.
The gain is represented in fixed-point format, with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/- 0x7FFFF

INT32

RW

0x00010000 (65536dec)

8030:13

Limit 1

First limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8030:14

Limit 2

Second limit value for setting the status bits

INT16

RW

0x0000 (0dec)

8030:15

Filter settings

This object shows the digital filter settings. The filter settings can only be read here. They are set via channel 1 for all channels of the module.

UINT16

RW

0x0000 (0dec)

0

50 Hz FIR

1

60 Hz FIR

2

IIR 1

3

IIR 2

4

IIR 3

5

IIR 4

6

IIR 5

7

IIR 6

8

IIR 7

9

IIR 8

8030:17

User calibration offset

User calibration: Offset

INT16

RW

0x0000 (0dec)

8030:18

User calibration gain

User calibration: Gain

INT16

RW

0x0000 (0dec)

Index F800 AI Range Settings (EP3174/EP3184 from firmware version 04)

Index (hex)

Name

Meaning

Data type

Flags

Default

F800:0

AI Range Settings

Maximum subindex

UINT8

RO

0x04 (4dec)

F800:01

Input type Ch1

Input signal range for channel 1

UINT16

RW

0x0000 (0dec)

0

-10 V...+10 V

1

0 mA...20 mA

2

4 mA...20 mA

6

0 V...10 V

F800:02

Input type Ch2

Input signal range for channel 2 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:03*

Input type Ch3

Input signal range for channel 3 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:04*

Input type Ch4

Input signal range for channel 4 (values see channel 1)

UINT16

RW

0x0000 (0dec)

F800:05

Enable Filter Settings Per Channel

 

BOOLEAN

RW

-

Standard objects (0x1000-0x1FFF)

The standard objects have the same meaning for all EtherCAT slaves.

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00001389 (5001dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EP3174-0002,
EP3174-0092,
EP3184-0002,
EP3184-1002

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

01

Index 100A Software Version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

01

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x0C664052 (208027730dec)

1018:03

Revision

Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description

UINT32

RO

0x00000000 (0dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index 1800 AI TxPDO-Par Standard Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1800:0

AI TxPDO-Par Standard Ch.1

PDO parameter TxPDO 1

UINT8

RO

0x06 (6dec)

1800:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1

OCTET-STRING[2]

RO

01 1A

Index 1801 AI TxPDO-Par Compact Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1801:0

AI TxPDO-Par Compact Ch.1

PDO parameter TxPDO 2

UINT8

RO

0x06 (6dec)

1801:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2

OCTET-STRING[2]

RO

00 1A

Index 1802 AI TxPDO-Par Standard Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1802:0

AI TxPDO-Par Standard Ch.2

PDO parameter TxPDO 3

UINT8

RO

0x06 (6dec)

1802:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3

OCTET-STRING[2]

RO

03 1A

Index 1803 AI TxPDO-Par Compact Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1803:0

AI TxPDO-Par Compact Ch.2

PDO parameter TxPDO 4

UINT8

RO

0x06 (6dec)

1803:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4

OCTET-STRING[2]

RO

02 1A

Index 1804 AI TxPDO-Par Standard Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1804:0

AI TxPDO-Par Standard Ch.3

PDO parameter TxPDO 5

UINT8

RO

0x06 (6dec)

1804:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5

OCTET-STRING[2]

RO

05 1A

Index 1805 AI TxPDO-Par Compact Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1805:0

AI TxPDO-Par Compact Ch.3

PDO parameter TxPDO 6

UINT8

RO

0x06 (6dec)

1805:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 6

OCTET-STRING[2]

RO

04 1A

Index 1806 AI TxPDO-Par Standard Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1806:0

AI TxPDO-Par Standard Ch.4

PDO parameter TxPDO 7

UINT8

RO

0x06 (6dec)

1806:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 7

OCTET-STRING[2]

RO

07 1A

Index 1807 AI TxPDO-Par Compact Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1807:0

AI TxPDO-Par Compact Ch.4

PDO parameter TxPDO 8

UINT8

RO

0x06 (6dec)

1807:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 8

OCTET-STRING[2]

RO

06 1A

Index 1A00 AI TxPDO-Map Standard Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

AI TxPDO-Map Standard Ch.1

PDO Mapping TxPDO 1

UINT8

RO

0x0B (11dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A00:07

SubIndex 007

7. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x1C32, entry 0x20)

UINT32

RO

0x6000:0E, 1

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x1800 (AI TxPDO-Par Standard Ch.1), entry 0x07 (TxPDO State))

UINT32

RO

0x6000:0F, 1

1A00:0A

SubIndex 010

10. PDO Mapping entry (object 0x1800 (AI TxPDO-Par Standard Ch.1), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6000:10, 1

1A00:0B

SubIndex 011

11. PDO Mapping entry (object 0x1800 (AI TxPDO-Par Standard Ch.1), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6000:11, 16

Index 1A01 AI TxPDO-Map Compact Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

AI TxPDO-Map Compact Ch.1

PDO Mapping TxPDO 2

UINT8

RO

0x01 (1dec)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A02 AI TxPDO-Map Standard Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A02:0

AI TxPDO-Map Standard Ch.2

PDO Mapping TxPDO 3

UINT8

RO

0x0B (11dec)

1A02:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A02:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A02:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A02:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A02:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A02:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A02:07

SubIndex 007

7. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 6

1A02:08

SubIndex 008

8. PDO Mapping entry (object 0x1C32, entry 0x20)

UINT32

RO

0x1802:07, 1

1A02:09

SubIndex 009

9. PDO Mapping entry (object 0x1802 (AI TxPDO-Par Standard Ch.2), entry 0x07 (TxPDO State))

UINT32

RO

0x1802:09, 1

1A02:0A

SubIndex 010

10. PDO Mapping entry (object 0x1802 (AI TxPDO-Par Standard Ch.2), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6010:10, 1

1A02:0B

SubIndex 011

11. PDO Mapping entry (object 0x1802 (AI TxPDO-Par Standard Ch.2), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6010:11, 16

Index 1A03 AI TxPDO-Map Compact Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A03:0

AI TxPDO-Map Compact Ch.2

PDO Mapping TxPDO 4

UINT8

RO

0x01 (1dec)

1A03:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A04 AI TxPDO-Map Standard Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A04:0

AI TxPDO-Map Standard Ch.3

PDO Mapping TxPDO 5

UINT8

RO

0x0B (11dec)

1A04:01

SubIndex 001

1. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x01 (Underrange))

UINT32

RO

0x6020:01, 1

1A04:02

SubIndex 002

2. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x02 (Overrange))

UINT32

RO

0x6020:02, 1

1A04:03

SubIndex 003

3. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x03 (Limit 1))

UINT32

RO

0x6020:03, 2

1A04:04

SubIndex 004

4. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x05 (Limit 2))

UINT32

RO

0x6020:05, 2

1A04:05

SubIndex 005

5. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x07 (Error))

UINT32

RO

0x6020:07, 1

1A04:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A04:07

SubIndex 007

7. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A04:08

SubIndex 008

8. PDO Mapping entry (object 0x1C32, entry 0x20)

UINT32

RO

0x6020:0E, 1

1A04:09

SubIndex 009

9. PDO Mapping entry (object 0x1804 (AI TxPDO-Par Standard Ch.3), entry 0x07 (TxPDO State))

UINT32

RO

0x6020:0F, 1

1A04:0A

SubIndex 010

10. PDO Mapping entry (object 0x1804 (AI TxPDO-Par Standard Ch.3), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6020:10, 1

1A04:0B

SubIndex 011

11. PDO Mapping entry (object 0x1804 (AI TxPDO-Par Standard Ch.3), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6020:11, 16

Index 1A05 AI TxPDO-Map Compact Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A05:0

AI TxPDO-Map Compact Ch.3

PDO Mapping TxPDO 6

UINT8

RO

0x01 (1dec)

1A05:01

SubIndex 001

1. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x11 (Value))

UINT32

RO

0x6020:11, 16

Index 1A06 AI TxPDO-Map Standard Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A06:0

AI TxPDO-Map Standard Ch.4

PDO Mapping TxPDO 7

UINT8

RO

0x0B (11dec)

1A06:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A06:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A06:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A06:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A06:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A06:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A06:07

SubIndex 007

7. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A06:08

SubIndex 008

8. PDO Mapping entry (object 0x1C32, entry 0x20)

UINT32

RO

0x6030:0E, 1

1A06:09

SubIndex 009

9. PDO Mapping entry (object 0x1806 (AI TxPDO-Par Standard Ch.4), entry 0x07 (TxPDO State))

UINT32

RO

0x6030:0F, 1

1A06:0A

SubIndex 010

10. PDO Mapping entry (object 0x1806 (AI TxPDO-Par Standard Ch.4), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6030:10, 1

1A06:0B

SubIndex 011

11. PDO Mapping entry (object 0x1806 (AI TxPDO-Par Standard Ch.4), entry 0x09 (TxPDO Toggle))

UINT32

RO

0x6030:11, 16

Index 1A07 AI TxPDO-Map Compact Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A07:0

AI TxPDO-Map Compact Ch.4

PDO Mapping TxPDO 8

UINT8

RO

0x01 (1dec)

1A07:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x11 (Value))

UINT32

RO

0x6030:11, 16

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the Sync Managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign (EP31x4-x002)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x00 (0dec)

Index 1C12 RxPDO assign (EP3174-0092)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x01 (1dec)

1C12:01

SubIndex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x1610 (5648dec)

Index 1C13 TxPDO assign (EP31x4-x002)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x05 (5dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A04 (6660dec)

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A06 (6662dec)

Index 1C13 TxPDO assign (EP3174-0092)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x04 (4dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A04 (6660dec)

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A06 (6662dec)

1C13:05

Subindex 005

5. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A10 (6672dec)

Index 1C32 SM output parameter (EP3174-0092)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchronous with SM 2 event
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event

UINT16

RW

0x0001 (1dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: Cycle time of the local timer
  • Synchron with SM 2 Event: Master cycle time
  • DC mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x000F4240 (1000000dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x000448E0 (280800dec)

1C32:04

Sync modes supported

Supported synchronization modes:

  • Bit 0 = 1: free run is supported
  • Bit 1 = 1: Synchron with SM 2 Event is supported
  • Bit 3:2 = 10: DC mode is supported
  • Bit 5:4 = 01: Output Shift with SYNC1 event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0xC00B (49159dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x00041EB0 (270000dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)

UINT32

RO

0x000087F0 (34800dec)

1C32:07

Minimum delay time

 

UINT32

RO

0x0003C0F0 (246000dec)

1C32:08

Command

 

UINT16

RW

0x0000 (0dec)

1C32:09

Maximum Delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x0003C0F0 (246000dec)

1C32:0B

SM event missed counter

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0022 (34dec)

1C33:02

Cycle time

 

UINT32

RW

0x000F4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

EP31x4-x002:
0x00001388 (5000dec)

EP3174-0092:
0x0002FC10 (195600dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: free run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 01: Input Shift through local event (outputs available)
  • Bit 4-5 = 10: Input Shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C33:08)

UINT16

RO

0xC00B (49163dec)

1C33:05

Minimum cycle time

 

UINT32

RO

EP31x4-x002:
0x0003D090 (250000dec)

EP3174-0092:
0x00041EB0 (270000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

EP31x4-x002:
0x00002710 (10000dec)

EP3174-0092:
0x00000708 (1800dec)

1C33:07

Minimum delay time

 

UINT32

RO

EP31x4-x002:
0x00001388 (5000dec)

EP3174-0092:
0x0002FC10 (195600dec)

1C33:08

Command

 

UINT16

RW

0x0000 (0dec)

1C33:09

Maximum Delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

EP31x4-x002:
0x00001388 (5000dec)

EP3174-0092:
0x0002FC10 (195600dec)

1C33:0B

SM event missed counter

 

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

 

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

 

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

 

BOOLEAN

RO

0x00 (0dec)

Profile-specific objects (0x6000-0xFFFF)

The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.

Index 6000 AI Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

AI inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

6000:01

Underrange

Is set if the value falls below the operating range of the sensor or the process data contains the lowest possible value.

BOOLEAN

RO

0x00 (0dec)

6000:02

Overrange

Is set if the value exceeds the operating range of the sensor or the process data contains the highest possible value.

BOOLEAN

RO

0x00 (0dec)

6000:03

Limit 1

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6000:05

Limit 2

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6000:07

Error

The error bit is set if the process data is invalid (wire breakage, overrange, underrange).

BOOLEAN

RO

0x00 (0dec)

6000:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6000:0F

TxPDO State

Validity of the data of the associated TxPDO

BOOLEAN

RO

0x00 (0dec)

0

valid

1

invalid

6000:10

TxPDO Toggle

TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6000:11

Value

Analog input date

INT16

RO

0x0000 (0dec)

Index 6010 AI Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

6010:0

AI inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

6010:01

Underrange

Is set if the value falls below the operating range of the sensor or the process data contains the lowest possible value.

BOOLEAN

RO

0x00 (0dec)

6010:02

Overrange

Is set if the value exceeds the operating range of the sensor or the process data contains the highest possible value.

BOOLEAN

RO

0x00 (0dec)

6010:03

Limit 1

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6010:05

Limit 2

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6010:07

Error

The error bit is set if the process data is invalid (wire breakage, overrange, underrange).

BOOLEAN

RO

0x00 (0dec)

6010:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6010:0F

TxPDO State

Validity of the data of the associated TxPDO

BOOLEAN

RO

0x00 (0dec)

0

valid

1

invalid

6010:10

TxPDO Toggle

TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6010:11

Value

Analog input date

INT16

RO

0x0000 (0dec)

Index 6020 AI Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

6020:0

AI inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

6020:01

Underrange

Is set if the value falls below the operating range of the sensor or the process data contains the lowest possible value.

BOOLEAN

RO

0x00 (0dec)

6020:02

Overrange

Is set if the value exceeds the operating range of the sensor or the process data contains the highest possible value.

BOOLEAN

RO

0x00 (0dec)

6020:03

Limit 1

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6020:05

Limit 2

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6020:07

Error

The error bit is set if the process data is invalid (wire breakage, overrange, underrange).

BOOLEAN

RO

0x00 (0dec)

6020:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6020:0F

TxPDO State

Validity of the data of the associated TxPDO

BOOLEAN

RO

0x00 (0dec)

0

valid

1

invalid

6020:10

TxPDO Toggle

TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6020:11

Value

Analog input date

INT16

RO

0x0000 (0dec)

Index 6030 AI Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

6030:0

AI inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

6030:01

Underrange

Is set if the value falls below the operating range of the sensor or the process data contains the lowest possible value.

BOOLEAN

RO

0x00 (0dec)

6030:02

Overrange

Is set if the value exceeds the operating range of the sensor or the process data contains the highest possible value.

BOOLEAN

RO

0x00 (0dec)

6030:03

Limit 1

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6030:05

Limit 2

Only when limit check is active

BIT2

RO

0x00 (0dec)

1

Value below set limit

2

Set limit exceeded

3

Set limit reached

6030:07

Error

The error bit is set if the process data is invalid (wire breakage, overrange, underrange).

BOOLEAN

RO

0x00 (0dec)

6030:0E

Sync error

 

BOOLEAN

RO

0x00 (0dec)

6030:0F

TxPDO State

Validity of the data of the associated TxPDO

BOOLEAN

RO

0x00 (0dec)

0

valid

1

invalid

6030:10

TxPDO Toggle

TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6030:11

Value

Analog input date

INT16

RO

0x0000 (0dec)

Index 800E AI Internal data

Index (hex)

Name

Meaning

Data type

Flags

Default

800E:0

AI internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

800E:01

ADC raw value

Raw value of the analog/digital converter

INT16

RO

0x0000 (0dec)

Index 800F AI Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

AI vendor data

Maximum subindex

UINT8

RO

0x06 (6dec)

800F:01

R0 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

800F:02

R0 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

800F:03

R1 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

800F:04

R1 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

800F:05

R2 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

800F:06

R2 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

Index 801E AI Internal data

Index (hex)

Name

Meaning

Data type

Flags

Default

801E:0

AI internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

801E:01

ADC raw value

Raw value of the analog/digital converter

INT16

RO

0x0000 (0dec)

Index 801F AI Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

AI vendor data

Maximum subindex

UINT8

RO

0x06 (6dec)

801F:01

R0 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

801F:02

R0 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

801F:03

R1 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

801F:04

R1 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

801F:05

R2 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

801F:06

R2 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

Index 802E AI Internal data

Index (hex)

Name

Meaning

Data type

Flags

Default

802E:0

AI internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

802E:01

ADC raw value

Raw value of the analog/digital converter

INT16

RO

0x0000 (0dec)

Index 802F AI Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

802F:0

AI vendor data

Maximum subindex

UINT8

RO

0x06 (6dec)

802F:01

R0 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

802F:02

R0 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

802F:03

R1 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

802F:04

R1 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

802F:05

R2 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

802F:06

R2 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

Index 803E AI Internal data

Index (hex)

Name

Meaning

Data type

Flags

Default

803E:0

AI internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

803E:01

ADC raw value

Raw value of the analog/digital converter

INT16

RO

0x0000 (0dec)

Index 803F AI Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

803F:0

AI vendor data

Maximum subindex

UINT8

RO

0x06 (6dec)

803F:01

R0 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

803F:02

R0 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

803F:03

R1 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

803F:04

R1 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

803F:05

R2 Offset

Offset (vendor calibration)

INT16

RW

0x0000 (0dec)

803F:06

R2 Gain

Gain (vendor calibration)

INT16

RW

0x4000 (16384dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

EP31x4-x002:
0x0004 (4dec)

EP3174-092:
0x0005 (5dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Maximum subindex

UINT8

RW

0x05 (5dec)

F010:01

SubIndex 001

 

UINT32

RW

0x0000012C (300dec)

F010:02

SubIndex 002

 

UINT32

RW

0x0000012C (300dec)

F010:03

SubIndex 003

 

UINT32

RW

0x0000012C (300dec)

F010:04

SubIndex 004

 

UINT32

RW

0x0000012C (300dec)

F010:05*

SubIndex 005

 

UINT32

RW

0x000003B6 (950dec)

*) EP3174-0092 only