EP2316-000x - Process image

DIG Inputs

You will find the 8 digital inputs of the module under DIG Inputs.

EP2316-000x - Process image 1:

 

Data types

EP2316-000x - Process image 2: DIG Inputs
EP2316-000x - Process image 3: Input n: BIT
EP2316-000x - Process image 4: Sync Error: BIT

DIG Diag Inputs

You will find the diagnostic inputs for the module's 8 digital outputs under DIG Diag Inputs.

EP2316-000x - Process image 5:

 

Data types

EP2316-000x - Process image 6: DIG Diag Inputs
EP2316-000x - Process image 7: Diag Input n: BIT

Diag Input n

Indicates an error on Output n.

DIG Inputs Device

You will find the module's status inputs under DIG Inputs Device.

EP2316-000x - Process image 8:

 

Data types

EP2316-000x - Process image 9: DIG Inputs Device
EP2316-000x - Process image 10: Safe state active: BIT
EP2316-000x - Process image 11: Error channel 1: BIT
EP2316-000x - Process image 12: Error channel 2: BIT
EP2316-000x - Process image 13: Sync error: BIT
EP2316-000x - Process image 14: TxPDO Toggle: BIT

Safe state active

Indicates whether the safe state has been assumed. The display only works if the network transmits process input data, i.e. in the network states Operational (OP) and Safe-Operational (Safe-OP), but not in the network state INIT.

Error channel 1

This bit is always 0.

Error channel 2

Group error for all eight channels.

Sync Error

See EtherCAT system documentation. The EtherCAT system documentation is available on www.beckhoff.com.

TxPDO Toggle

See EtherCAT system documentation.

DIG Outputs

You will find the 8 digital outputs of the module under DIG Outputs.

EP2316-000x - Process image 15:

 

Data types

EP2316-000x - Process image 16: DIG Outputs
EP2316-000x - Process image 17: Output n: BIT

DIG Outputs Device

You will find the module's control outputs under DIG Outputs Device.

EP2316-000x - Process image 18:

 

Data types

EP2316-000x - Process image 19: DIG Outputs Device
EP2316-000x - Process image 20: Set safe state: BIT
EP2316-000x - Process image 21: Reset outputs: BIT

Set safe state

Sets the module to the safe state.

Reset outputs

Resets the error bits "Error channel X" of the module. The outputs are reactivated.